Flow sensor for connection to an evaluation unit
SF0516
SFG14ZBB/6M
Flow sensor for connection to an evaluation unit
SF0516
SFG14ZBB/6M
- Reliable monitoring of liquids and gases in pipes
- For connection to an evaluation unit
- Wetted parts made of stainless steel
- Hygienic design for the requirements of the food and beverage industry
- Suitable for medium temperatures up to 120 °C
Product characteristics
Probe length L [mm] | 42 |
---|---|
Process connection | Clamp DN25...DN40 (1...1,5") DIN 32676 (ISO 2852) |
Application
Application | high temperature; hygienic applications |
---|---|
Pressure rating [bar] | 30 |
Application | high temperature; hygienic applications |
---|---|
Medium temperature [°C] | 0...120 |
Medium temperature [°C] | 0...100 |
---|
Electrical data
Connection to control monitor | VS3000 |
---|
Measuring/setting range
Probe length L [mm] | 42 |
---|
Setting range [cm/s] | 3...300 |
---|---|
Greatest sensitivity [cm/s] | 3...60 |
Setting range [cm/s] | 200...2000 |
---|---|
Greatest sensitivity [cm/s] | 200...800 |
Accuracy / deviations
Max. temperature gradient of medium [K/min] | 15 |
---|
Reaction times
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Operating conditions
Protection | IP 67 |
---|
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
||
MTTF [years] | 8648 |
Mechanical data
Weight [g] | 485 |
---|---|
Material | stainless steel (1.4571/316Ti ) |
Materials (wetted parts) | stainless steel (1.4571/316Ti ) |
Process connection | Clamp DN25...DN40 (1...1,5") DIN 32676 (ISO 2852) |
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 6 m, silicone; Maximum cable length: 100 m; 5 x 0.34 mm² |
---|