Airflow monitor
SL5204
SLG23XEE40KG/2M
Airflow monitor
SL5204
SLG23XEE40KG/2M
- Reliable airflow monitoring
- For use in ventilation systems in building automation
- User-friendly setting of the requested immersion depth of the sensor
- Precise analog output
Product characteristics
Number of inputs and outputs | Number of analog outputs: 1 |
---|---|
Process connection | Ø 23 mm |
Application
Medium temperature [°C] | 20...40 |
---|---|
Pressure rating [bar] | 1 |
Electrical data
Operating voltage tolerance [%] | -10...10 |
---|---|
Operating voltage [V] | 24 DC |
Current consumption [mA] | < 35 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Power-on delay time [s] | 90 |
Inputs / outputs
Number of inputs and outputs | Number of analog outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analog signal |
Number of analog outputs | 1 |
Analog voltage output [V] | 0...10 |
Measuring/setting range
Flow range [cm/s] | 200...3000 | |
---|---|---|
Note on flow range |
|
Accuracy / deviations
Max. temperature gradient of medium [K/min] | 1 |
---|
Operating conditions
Ambient temperature [°C] | -10...40 |
---|---|
Storage temperature [°C] | -25...85 |
Protection | IP 65 |
Tests / approvals
MTTF [years] | 727 |
---|
Mechanical data
Weight [g] | 195 |
---|---|
Dimensions [mm] | Ø 23 / L = 142 |
Material | housing: PBT; sensor surface: titanium |
Materials (wetted parts) | PBT; titanium |
Process connection | Ø 23 mm |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PUR; 4 x 0.5 mm², PVC |
---|