• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Accessories
  3. Actuators, targets, magnets and tags
  4. ID tags for RFID systems 13.56 MHz
  5. UR0006

RFID tag

UR0006

ID-TAG/RECT - 1280 BIT EEPROM

RFID tag

UR0006

ID-TAG/RECT - 1280 BIT EEPROM

Electrical data
Operating frequency [MHz] 13,56
Memory size [bit] 1280
Memory type EEPROM
Chip type ICODE SLIX-S
Number of the blocks 40
Block size [Byte] 4
Unique Identification Number (UID) [Byte] 8
RFID standard ISO 15693
Max. read cycles unlimited
Max. write cycles 100000
Operating conditions
Ambient temperature [°C] -50...80
Storage temperature [°C] -50...250
Protection IP 68
Mechanical data
Weight [g] 39.916
Dimensions [mm] 76 x 19 x 28
Material High Temperature; PA 6.6; epoxy resin
Other data
Reading distance when mounted on non-metal (mm)
Antenna read/write distance (mm) read/write distance when mounted on metal (mm)
ANT410 10 10
ANT411 22 22
ANT420 10 10
ANT421 30 30
ANT421 + E80390 58 32
ANT430 23 23
ANT431 35 35
ANT513 58 50
ANT515 / ANT516 30 25
ANT515 / ANT516 + E80391 43 30
ANT600 105 85