- E-Mobility
- Battery cell | Cell assembly
- Z-folding
Z-folding
During the stacking process, the separated electrode sheets are stacked in a repeating cycle of anode, separator, cathode, separator, etc. In the Z-folding process, the separated electrode sheets are inserted alternately from the left and right into a z-shaped folded separator.
System availability | Performance | Quality | |
---|---|---|---|
Diameter detection of the separator | |||
Energy monitoring | |||
Measuring a pneumatic cylinder | |||
Protection of hazardous areas | |||
Monitoring suction pressure |
Diameter detection of the separator
Ensuring prompt roll exchange of the separator
An exact measurement of the diameter of the roll is important to prevent small stops in the production process. The diameter measurement in real time makes it possible to change the roll promptly and leads to improved system availability as well as saving time and money.
Ensuring system availability
Enhancing performance
Solution
Ultrasonic sensors from ifm provide contact-free detection regardless of the colour, transparency or surface qualities of the object. That makes them ideally suited for carrier foils that may be reflective. ifm's photoelectric distance sensors are also excellently well suited for this application.
Recommended products
Energy monitoring
Monitoring compressed air consumption and reducing energy costs
Compressed air is indispensable in today's producing industries. It is also one of the most expensive forms of energy. Efficiently measuring compressed air can lower energy consumption and costs significantly.
Enhancing performance
Solution
The SD's precise volumetric flow monitoring allows for leakage detection and energy cost savings. In addition, the unit's high repeatability enables exact allocation of the costs of compressed air to the respective production line as well as optimised product cost calculation.
Recommended products
Measuring a pneumatic cylinder
Reliably detecting the piston position in pneumatic cylinders
Many different pneumatic cylinders are used to perform precise recurring linear movements. To detect end piston positions in pneumatic cylinders reliably and precisely, cylinder sensors are used.
Enhancing performance
Solution
Cylinder sensors from ifm reliably detect the piston position. They can be fixed to almost any T-slot, C-slot, clean-line, tie rod, integrated profile or trapezoidal slot cylinder. The self-adhesive fixing mechanism enables fast assembly and easy adjustment.
Recommended products
Protection of hazardous areas
Reliably safeguarding the hazardous area
A large number of machines in production represents a potential danger for persons who are working in the area. With safety light curtains from ifm, you can reliably protect your employees and your production material. An invisible protection field is generated by means of infrared beams. If an infrared light beam is interrupted, a shutdown command is immediately and reliably triggered.
Ensuring system availability
Enhancing performance
Solutions
OY series safety light curtains are used to safeguard hazardous areas and protect personnel. Depending on the protected area height and number of beams, the units can be adjusted to protect hands or an entire person. Thanks to their slim design, they are suited for applications with limited mounting space.
Safety light curtains are optoelectronic safety devices consisting of one transmitter and one receiver. They conform to the safety requirements of type 4 / SIL 3.
Recommended products
Monitoring suction pressure
Monitoring for secure vacuum grippers
The negative pressure on the suction nozzles makes it possible to fix the electrode sheet in place by inserting it into a folded separator. Monitoring and control of a constant suction pressure is necessary for precise positioning of the electrode sheet.
Enhancing performance
Solution
Series PN vacuum sensors reliably detect the required negative pressure. If the minimum values are not reached, the suction gripper remains in its initial position to prevent damage to the workpieces and systems. If the pressure sensors need to be replaced, the set parameters can be copied to the new sensor via IO-Link. This saves time and prevents possible setting faults.