SM flow meter -- now for dosing applications

Perfect for dosing applications from 5...3000 ml/min
- High accuracy, repeatability and measurement dynamics
- Suitable for conductive media greater than 20 μs/cm
- Outputs include analog, pulse for totalization, switching and IO-Link
- 4-digit alphanumeric LED display
Electronic magmeters improve machine availability and product quality
Traditional mechanical flow meters can break or stick over time. Not only does this increase unplanned downtime, it can also cause inaccurate flow measurements.
ifm's SM magnetic inductive flow meters have no moving parts to break and accuracy is approximately 1% over the range of the meter.