3D image processing

  Description Learn More
O3R perception platform increases application flexibility and reduces development friction for multi-modal and multi-camera applications
Better environmental awareness leads to better overall operation of a mobile robot. Don't compromise on hardware selection in order to reduce BoM. The O3R was designed specifically for this purpose.
O3D sensors add a third dimension of sight to packaging and material handling machines
The Time-of-Flight imager quickly and accurately measures the distance of 23,232 points within the field of view with built-in applications for case completeness, box dimensioning, level measurement, and depalletizing. A user-defined mode enables fine tuning for other applications.
O3M provides operator assistance on mobile machines
Scenes and objects are detected with just one image capture in three dimensions and without motion blur. The multi-phase measuring system even detects interference caused by dust or water mist formation.

 

Cutting edge vision technology without compromise

ifm has been offering vision systems as an easy-to-use solution for industrial image processing since 2003. To this day, all our products stand out for their ease of use. Complex challenges can be set up and solved within minutes. We develop all components in house so our Time-of-Flight sensors are manufactured to meet system-specific requirements.

2D sensors inspect surfaces and contours for highly accurate error-proofing applications at a price point that allows inspections at multiple positions within an assembly process.

3D sensors are used for volume, distance, and level detection in industrial applications, operator assistance in mobile machine applications, and environment awareness in mobile robot applications.