• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm

Rotational speed monitors

  Description Learn More
Compact speed monitors integrate rotational speed and monitoring in one housing
Using magnetic or inductive technology, the sensor detects a target on a rotating part and the integrated electronics converts this information into rotational speed.

 

Speed monitors detect overspeed and underspeed conditions

In many industrial applications, drives are monitored for rotational speed or standstill. In the automotive, food, steel and mining industries, speed sensors are used to safely detect standstill, overspeed and underspeed of drives or belt break on conveyors. On mobile machines such as fork-lift trucks, speed sensors serve as speed pick-ups.

The compact speed monitor generates a pulse train each time a target passes, evaluates the signal, and determines if the speed is above or below the set point.