- Compact inductive sensors
- Select products
Select Products
| Dimensions | Sensing range | Switching frequency | Points to consider | |
|---|---|---|---|---|
|
• Ø3 |
0.8 mm … 4 mm |
Up to 2000 Hz |
• Miniature and compact housing |
|
|
• M8 |
6...7.5 mm |
Up to 600 Hz |
• Precise distance measurement |
|
|
20 x 8 x 32 mm |
8 mm |
Up to 2000 Hz |
• Rectangular design |
|
|
• M8 |
2...8 mm |
Up to 2000 Hz |
• Non-stick weld coated |
|
|
• M8 |
1.5... 40 mm |
Up to 2000 Hz |
• Detects all metals with same sensing range |
|
|
M8 |
2 mm |
Up to 150 Hz |
• Robust full metal housing |
For larger inductive proximity sensors, please click here.




Correction factor K=1