Skip to the main content

moneo IIoT platform On-premises

The moneo starter kit is ideal for proof of concept

The moneo IIoT Core Starter Kit On-Premises is a comprehensive package that ensures you are fully prepared to quickly and effortlessly begin using moneo. This kit includes all essential hardware and corresponding software licenses, empowering you to seamlessly set sensor parameters, record and visualize data, conduct condition monitoring, and receive alarm messages.

moneo IIoT Core Starter Kit On-Premises consists of hardware set QZ9100 and licence package QM9111.

➜ Go to the starter kit

Optionally, you can also put together your ideal solution yourself!

Use our step-by-step instructions and select the software licenses you prefer. Decide whether you want to run them on the Appliance hardware or our vAppliance virtual solution.

Get started now

moneo On-Premises

  Recommended
Hardware*
IIoT Core   IIoT Insights software
moneo IIoT Core   moneo IIoT Core + Insights  
$4,489
(one-time)
including 150 info points
  $4,489 + $2,200
(one-off)
including 150 info points
 
Dashboard   Dashboard  
Analysis   Analysis  
Calculated values   Calculated values  
Tasks and tickets   Tasks and tickets  
Configure devices   Configure devices  
Device management   Device management  
edgeConnect OT/IT   edgeConnect OT/IT  
   
IIoT Insights
 
      Industrial AI Assistant  
      moneo Track & Trace  


*There are additional costs for hardware that are not included in the prices above.

Step one

Choose the right operating system

Decide whether your moneo solution should operate on our physical or virtual Appliance.

  moneo|appliance moneo|vAppliance

QHA210

QVA200
IT involvement
Ease of install
Security
Scalability
Ease of software management
Remote machine view & notifications
Good for Machine
proof-of-concept
Factory wide installation
Key:  Low   High  
Remote access and notifications are available if connected to your network.

Step two

Get the software subscription (moneo IIoT Core

The moneo IIoT Core On-Premises (QM9112) full license packaged combines all the features you need.

  • easy parameterization of sensors
  • Collect data and visualize it on dashboards for comprehensive condition monitoring
  • Receive alarm messages in case of any process deviations

Step three

Optionional software add-on (moneo IIoT Insights)

  • Smart additional functions
  • Convert sensor data into usable information
  • Gaining actionable insights from IIoT data
  • Automate actions of connected systems
  • Increase production efficiency and secure competitive advantages

Industrial AI Assistant

Track & Trace