• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm

Monitoring asset health for predictive maintenance

Predictive maintenance doesn’t have to be complex

Improve asset reliability by transitioning to a predictive maintenance program that eliminates downtime. With the new moneo Cloud IIoT software from ifm, you can implement real-time monitoring of critical assets in hours – not months. Explore the platforms below to learn more.

ifm y-path shows 20% of process data is used for machine control and 80% of process data is used for process improvement in real time

The moneo Cloud software platform enhances accessibility for customers that want to gain real-time insight into their machine data to improve asset health. The remote connection to machine visualization and alarm systems enables the transition from traditional maintenance programs to predictive maintenance based on real-time insights into machine health from anywhere.

 
Comparison of ifm vibration instruments in regards to application flexibility

ifm offers many sensors to detect mechanical faults that affect equipment availability. Based on the application or machine, a vibration sensor provides essential machine data for understanding the condition of a machine.

 

IO-Link is the foundational technology of the Industrial Internet of Things (IIoT). It is a worldwide open standard protocol used for communication between devices in industrial settings.