• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. ecomatmobile
  2. Encoders and inclination sensors

Encoders and inclination sensors

Sensors for mobile machines

Reliable:
CAN interface via M12 connector
Robust:
Vibration and shock resistant
Permitted:
E1 type approval by the Kraftfahrt-Bundesamt (German Federal Motor Transport Authority)
Resistant:
Wide temperature range of -40...85°C
Ingress-resistant:
High ingress resistance (IP 67/ IP69K) for the requirements in harsh environmental conditions

Multiturn encoders – precise detection of positions and rotational movement

The multiturn encoders are used for the detection of rotation or exact position detection for rotary movements. The encoder resolves a revolution into 4096 steps. The gear-free system uses the Wiegand effect to keep the position values stored in case of a power failure without battery buffer. This means that the exact position can be transferred to the controller without any referencing.

Learn more about encoders

Inclination sensors – high measurement accuracy for angles and positions

Often the horizontal alignment of machines or machine parts is an important requirement for reliable operation. Inclination sensors are designed for angular position detection or levelling of mobile machines. Inclination sensors provide high measurement accuracy across the whole angular and temperature range with angles of inclination along the X and Y axes. They have a CAN interface (CANopen / SAE J1939) or IO-Link.

Learn more inclination sensors

Sensors for mobile machines

• Encoders

To the selector

• Static inclination sensors

To the selector

• Dynamic inclination sensors

To the selector