- ecomatmobile
- Temperature sensors
Temperature sensors
Sensors for mobile machines
Matching: Temperature transmitters with current or voltage output or PT1000 |
Versatile: Connector versions M12, DEUTSCH and AMP selectable |
Economical: Operating voltage as of 8V |
Robust: Pressure resistance up to 400bar |
Simple: Plug and play via preset measuring ranges |
Flexible: Different process connections and installation depths |
Temperatures in hydraulics and pneumatics under control
The compact temperature transmitters of types TA/TU/TM are designed especially for use in mobile machines. The sensors feature high precision due to the factory-internal adjustment of the PT element and the electronics. The innovation, besides the wide measuring range, is the excellent response time. The high vibration and shock resistance enable use particularly in hydraulic and pneumatic applications with high operating pressure.
A voltage range of the temperature transmitters of 8 up to 32 V DC ensures that even high fluctuations of the on-board supply system do not affect the function. To comply with the ever increasing EMC requirements in mobile applications the devices feature increased EMC resistance. The sensors are available with different probe lengths, process connections and measuring ranges.
Sensors for mobile machines | ||
---|---|---|
• Compact temperature transmitters for mobile machines |
To the selector |