• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. moneo IIoT platform
  2. Products
  3. moneo configure

Configure your IO-Link sensors and masters with moneo configure

Start your industrial evolution quickly and easily! The first step is moneo configure free. With this tool, you can easily configure existing IO-Link devices in your production plant – and it is free to use, too!

Take the next step towards digitalising your production with our moneo IIoT Core. This software bundle allows you to configure your IO-Link devices, while opening up other innovative possibilities.

Why moneo configure?

Management of
parameter data sets

Simple set-up and replacement of IO-Link devices with only one tool

One tool for all
IO-Link devices.

Manufacturer-independent device set-up (online/offline) with integrated IODD management

Overview of all
IO-Link devices in the network

Scanning of a complex IO-Link network with masters and devices

Dynamic
cockpit

Parallel visualisation of process values and parameters

Discover the hidden functions of your IO-Link sensors

IO-Link sensors have many functions that are difficult to access without parameter-setting software. Setting them via the sensor itself is also difficult.
Our software makes it possible to use all functions of the sensor fully and effortlessly.

moneo configure free for parameter setting

See how easy the first steps into digitalisation can be

With moneo configure free you can easily configure a range of IO-Link sensors and masters – regardless of the manufacturer!

This means that you can configure not only ifm IO-Link masters but also sensors connected to masters from other manufacturers.

moneo configure free can also be used for parameter setting in existing plants and installations.

Simply install moneo configure free on your Windows PC and it will act as a central tool for manufacturer-independent detection, parameter setting and visualisation for diagnostics and set-up of your IO-Link devices.

Accelerate and simplify the programming of your IO-Link sensors and the management of your parameter data sets. The shrewd combination of moneo software with your hardware makes for trouble-free optimisation of your processes.

Do you want more than parameter setting?

One piece of software, so many options:
from parameter setting to extensive condition monitoring!

To benefit from moneo’s additional functions and go a step further, use moneo IIoT Core. It bundles all of the essential functions of our IIoT platform. For example, in addition to parameter setting with moneo configure, it also enables extensive condition monitoring, device management and data analysis.

Decide for yourself whether to use moneo either in the cloud or as an on-premises version.

Practical add-on:
simply expand GSDML files to include IO-Link parameters

Discover the efficient addition to moneo configure free and the IIoT core (QM9112): GSDML IO-Link parameter setting with PLC tools (QMP031). This tool, which is subject to separate charge, makes it easier for you to set the parameters of IO-Link devices in your PLC software if you use ifm ProfiNet Master. Effortlessly expand the GSDML file with the desired parameters of your IO-Link devices and make them visible in the PLC tool. This saves you valuable time when setting up the machine.

Further information can be found in our video or on the product detail page (QMP031).

Get moneo configure free now!

Get the free version in four steps

  1. Create your own my ifm account and log in
  2. Download the free version (EXE file)
  3. Accept the T&Cs
  4. Your free version is ready to download!

➜ Download moneo configure free

You are now ready to onboard your IO-Link masters and devices!

Product configure free moneo IIoT core
QM9112
moneo IIoT core
QCM100
Model on-premises on-premises cloud
Feature full full basic
Third-party master
GSDML
Generator add-on available
Price free included included
In the future, everything will be available in the cloud, too