• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company
  1. IO-Link benefits
  2. Product selection

Field module product selection

Our extensive portfolio is divided into the 3 product categories PerformanceLine, DataLine and StandardLine.

Each category offers different advantages for your application and requirement. The differences in power supply, bus systems, IT connection and other features can be seen in the following overview tables.

Contents

Ethernet IO-Link masters

 

PerformanceLine

DataLine

StandardLine

CabinetLine

  AL14xx AL13xx AL11xx AL19xx
Daisy chain Power + fieldbus Fieldbus
Power

M12 L-code

16 A (US)

16 A (UA)

M12 A-code

3.9 A (US)

Cage clamps

3.9A (US)

Fieldbus

PROFINET
EtherNet/IP
EtherCAT

PROFINET
EtherNet/IP
POWERLINK
EtherCAT
Modbus TCP

PROFINET
EtherNet/IP

PROFINET
EtherNet/IP
POWERLINK
EtherCAT
Modbus TCP

IIoT Port HTTP(S), JSON, MQTT HTTP(S), JSON, MQTT
Output power 2A 300 mA
Current limitation per port (adjustable) per master
Current measurement yes no
Type 8-port master

4x B-port

4x A-port

8x A-port

Type 4-port master 4x B-port 4x A-port
Protection rating

IP67 (orange)

IP69K (grey)

IP20

Material

Connectors/sockets

Nickel-plated brass (orange)

Stainless steel (grey)

PA

Ethernet modules

 

PerformanceLine

PerformanceLine

StandardLine

  AL41xx AL43xx AL40xx
Daisy chain Power + fieldbus Fieldbus
Power

M12 L-code

16 A (US)

16 A (UA)

M12 A-code

3.9 A (US)

Ports M12 A-code
8 x 2 DI
M12 A-code
4 x 2 DO
4 x 2 DI
M12 A-code
8 x 2 DI
Fieldbus PROFINET
EtherNet/IP
Modbus TCP
EtherCAT
PROFINET
EtherNet/IP
PROFINET
EtherNet/IP
Modbus TCP
EtherCAT
Output power 3.6 A (port 1+2)
3.6 A (port 3+4)
Current limitation per module per port (adjustable) per module
Current measurement
Counter function CTU (Up Counter)
CTD (Down Counter)
CTUD (Up-Down Counter)
CTDIR (Direction Counter)
Output switching function
SSC (counter)
one point
two point
window
latch
Protection rating

IP67 (orange)

IP69K (grey)

Material

Connectors/sockets

Nickel-plated brass (orange)

Stainless steel (grey)

Ethernet switches

 

PerformanceLine

StandardLine

  AL315x AL310x AL305x AL300x
Daisy chain Power + fieldbus Fieldbus
Power

M12 L-code

16 A (US)

16 A (UA)

M12 A-code

100 mA (US)

Ethernet M12 D-code
6 port
Version Unmanaged
Fieldbus TCP/IP
EtherNet/IP
Modbus TCP
PROFINET TCP/IP
EtherNet/IP
Modbus TCP
PROFINET
Transmission rate 10 MBit/s
100 MBit/s
Blockage LLDP
PTCP 01:80:C2:00:00:0E
LLDP
PTCP 01:80:C2:00:00:0E
Protection rating

IP67 (orange)

IP69K (grey)

Material

Connectors/sockets

Nickel-plated brass (orange)

Stainless steel (grey)

IO-Link product range

Many of our process and position sensors have IO-Link on board!

Discover our wide range of IO-Link masters and IO-Link devices.