• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Industrial controls - I4.0
  2. Software - CODESYS

CODESYS software for I4.0 industrial controls

CODESYS | software modules
Hardware configuration
  • Easy-to-use software for application programming and configuration settings
  • Find all devices connected to the network
  • Configure data and parameters for integrated fieldbus devices such as IO-Link masters
  • Support creating structured project configurations and efficient applications
Coding
  • Offers six programming languages for editing (LD, FBD, CFC, SFC, ST, IL)
  • Contains developed libraries and code packets that are easily implemented into multiple projects
  • Reduces coding complexity with automatic input completion and assistance
  • Allows direct testing and generating of powerful machine code with debugger and simulator
Recipes
  • Import multiple recipe lists and values from .xlsx or .csv files
  • Set and monitor specific process values of batch systems
  • Provide convenient transfer to other machines with simple recipe management tools
Visualization
  • Reduce HMI development time with visualization elements libraries
  • Drag and drop elements from toolbox or imported image to create operating interfaces
  • Manage users and user groups with different permissions and properties
  • Support and display multiple languages
Trends
  • Provide real-time recording of multiple process values to a data storage site
  • Display time chart in any interval with the visualization element "Trending"
  • Export trend data as .csv or .xlsx files for further analysis
Alarms
  • Display registered alarms and critical errors with real-time clock (RTC) time stamp information
  • Configurate reactions to alarm events
  • Archive error conditions in alarm history for documentation of failures
  • Export alarm history to .xlxs or .csv files for further analysis
Data flow
  • Provide direct communication with cloud services (AWS, Azure, etc.) with IIoT libraries
  • Support communication protocols such as MQTT and HTTPS
  • Include tools and functions to encode and decode data structures (JSON, XML, etc.)