• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm

Upgrade your machine for Industry 4.0

Reduce the total cost of a machine:   Improve the user experience for the machine operator:   Gain remote access to your machines:
  • One HMI controller can replace a PLC, HMI, and multiple software licenses.
  • The HMI controller with an IP67 environmental rating can reduce the size requirements for the control panel.
  • IO-Link field-mount devices can be connected mechanically, versus a labor-intensive wiring harness.
 
  • Touchscreen controls and a large display can eliminate complexity.
  • On-board support videos and graphics can reduce the learning curve for operating a machine.
 
  • Cloud connectors allow for simple data collection to build new business models for digital services.
  • Reduce service costs with remote access for machine diagnostics.
  • Remotely update software to connected machines for new functions and benefits.

System architecture

Advantages of
HMI controllers vs. traditional cabinet controls

Traditional control panel with HMI + PLC + input cards

Field mountable HMI controller with integrated PLC functions and connection to field I/O

Development:

  • Unnecessary software management: A two-piece system (PLC + HMI) requires separate software for each component.
  • Software constraints: Restricted to one programming language (e.g., ladder logic)
  • Proprietary software subscriptions: Expertise in proprietary software is also necessary.
  • Analog-to-digital conversion errors: Potential data losses occur when the signal converts from analog to digital to integrate with software.

Development:

  • Simple software management: An all-in-one (PLC + HMI) controller uses one free programming software
  • Software flexibility: Supports multiple programming languages (e.g., ladder logic, structured text, sequential function chart (SFC), function block diagram (FBD), and control flow chart (CFC)).
  • Additional software benefits: Includes built-in IIoT functionality and features like recipe management, trending, and data logging.
  • Enhance process data quality: Digital communication eliminates analog-to-digital conversion errors and provides diagnostics.
 

Production:

  • Labor and assembly challenges: Wiring harnesses, terminating wires, and IO cards can increase labor. Integrating third-party control panels can lead to longer assembly times.
  • Unnecessary hardware management: A two-piece system (PLC + HMI) requires larger cabinets and excessive terminal wiring.
 

Production:

  • Streamline labor and assembly: An all-in-one (PLC + HMI) IP67 rated controller that is field mountable eliminates the need for separate control cabinets and terminal wiring.
  • Improve scalability: Reduced BOMs and M12 connection technology lead to faster build times.
 

Service:

  • Troubleshooting challenges: Wiring harnesses, terminating wires, and IO cards increase troubleshooting times.
  • Complex interface: Complicated display navigation requires training.
 

Service:

  • Expedite installation and troubleshooting: M12 connection technology facilitates ease of assembly and allows for field IO connections.
  • Improve operator experience: Create an intuitive experience with fully customizable high-resolution and touch screen displays. Eliminate human error with real-time feedback and alerts.
 

Financial:

  • Increased lead times:  Integrating third-party control panels can lead to higher costs and longer lead times.
  • Reoccurring costs: Proprietary software subrscriptions and support.
  • Hardware costs: Increased BOM leads to higher costs in components, labor, space requirements, maintenance, and support.
 

Financial:

  • Reduce lead times: Reduced BOM and M12 technology improve efficiency to meet customer demands.
  • Cost savings: No additional costs for software benefits.
  • Labor savings: Eliminating terminal wiring leads to savings in material costs, labor-intenseive processes, and maintenance and troubleshooting costs.

Controls architecture comparison

 
Typical PLC controller

ifm HMI controller
Controller / PLC
Processor Proprietary ARM Quadcore, 64 bits, 1.2 GHz GPU
Memory Typically 2 MB 8 GB
Communication protocol EtherNet/IP EtherNet/IP, TCP/IP, Modbus TCP
Built-in ports 2 Ethernet, 1 USB 2 Ethernet, 2 USB
Support dual IP no (additional cost) yes
I/O
Mounting Cabinet mount I/O Field mount I/O
Type of I/O Analog or binary I/O IO-Link technology
Amount of data 1 bit on/off or 16 bits analog 32 bytes of inputs and outputs per port
Sensor diagnostics no yes
Remote parameters adjustment no yes
Automatic device replacement no yes - simple plug-and-play
Digital communication no yes - 100% pure digital signal
Maximum I/O 8 input/output cards or 256 digital inputs/outputs 30 IO-Link masters or 240 IO-Link sensors/devices
Installation Traditional wiring harness, labor intensive, complex troubleshooting M12 plug-and-play, not wiring harness, time saving
HMI display
Size and resolution Not included, purchase additional HMI hardware separately 12" x 5", 1280 x 480 resolution
Display type N/A Touch screen
Software
Programming software Additional cost, license or subscription model CODESYS (IEC 61131-3)
Recipe/batch management Additional cost, license or subscription model Supported, included with hardware
HMI software Not included, purchase hardware and software separately Supported, included with hardware
Trending Not included, purchase software separately yes
Alarming Not included, purchase software separately yes
Mechanical properties
Protection rating Control cabinet required IP 67
Vibration  5 g @ 10...500 Hz 10 g @ 10...500 Hz
Shock, operating 20 g 30 g
Temperature 0...60 ºC  -35...65 ºC

Get started by upgrading to our simple starter kit!