- SU Puresonic flowmeter
- Applications
Reliable flowmeter for multiple media types
The SU ultrasonic flow meter is the optimal solution for applications that contain at least 90% water content, glycol solutions of 35% glycol, and oils from 7...68 mm2/s at 40°C. This includes conductive and non-conductive media.
Specification needs vary from application to application and certain flow technologies are beneficial for different scenarios. The SU ultrasonic flow meter is one sensor that can be used in multiple applications because of its wide measuring ranges. Below is a comparison chart of the different flow meters for water-based applications.
ifm SU Puresonic |
magnetic-inductive | vortex | mechatronic | thermal | |
---|---|---|---|---|---|
water-based conductive media (>20μs/cm) | |||||
deionized water/non-conductive media | |||||
oil media | |||||
glycol mixture | |||||
air bubbles | |||||
changes in viscosity | |||||
totalization functionality | |||||
pressure drop | |||||
pressure rating | |||||
temperature range |
Browse industrial and sanitary flow meters for any application.