- SU Puresonic flowmeter
- IO-Link benefits
Smart sensor with pure digital signal
IO-Link benefits
Added values thanks to IO-Link
- True digital signal of the process values improve accuracy and resolution due to no A/D conversion losses.
- Observe current flow rate, total volumetric quantity, temperature, device status and 2 x switching outputs at the same time.
- Signal quality as an indication of buildup inside the pipe, air bubbles, or process changes, can alert the user to the need for preventative maintenance.
- Automatic device replacement capabilities.
True digital signal of the process values improve accuracy and resolution due to no A/D conversion losses.
Observe current flow rate, total volumetric quantity, temperature, device status and 2 x switching outputs at the same time.
Signal quality as an indication of buildup inside the pipe, air bubbles, or process changes, can alert the user to the need for preventative maintenance.
Automatic device replacement capabilities.