- IO-Link stack lights
- Select products
Stack lights with IO-Link connectivity: Select products
Stack lights (tower lights / signal lamps) from ifm come in a variety of configurations. Most ifm stack lights have IO-Link capabilities for enhanced connectivity and communication.
DV2120 | 1-segment | 30 mm thread | • 7 colors: red, green, yellow, blue, violet, turquoise, white | |
DV2121 | • 7 colors: red, green, yellow, blue, violet, turquoise, white • Capacitive touch button input |
|||
DV2130 | • 7 colors: red, green, yellow, blue, violet, turquoise, white • 85 dB audible alarm |
|||
DV2131 | • 7 colors: red, green, yellow, blue, violet, turquoise, white • 85 dB audible alarm • Capaccitive touch button input |
|||
DV2300 | 3-segment | 90° bracket | • 8 colors: red, green, orange, yellow, blue, violet, turquoise, white | |
DV2310 | • 8 colors: red, green, orange, yellow, blue, violet, turquoise, white • 85 dB audible alarm |
|||
DV2500 | 5-segment | 90° bracket | • 7 colors: red, green, yellow, blue, violet, turquoise, white | |
DV2510 | • 7 colors: red, green, yellow, blue, violet, turquoise, white • 85 dB audible alarm |
|||
DV2900 | 20-segment | 90° bracket | • Up to 21 colors in the shade of blue, turqoise, green, orange, and red | |
DV2910 | • Up to 21 colors in the shade of blue, turqoise, green, orange, and red • 85 dB audible alarm |
For further details on stack light mounting and accessories, please navigate to the stack light mounting guidelines and more device confgiruation under Setup and Support.