- IO-Link stack lights
- Setup and support
Stack light after-market technical support for ifm DV models
At ifm, we are committed to providing innovative and user-friendly solutions for industrial automation. Our range of IO-Link stack light products, including the DV21xx, DV23xx, DV25xx, and DV29xx models, are designed for versatility and ease of use.
Thank you for your purchase of a DV IO-Link stack light. On the following pages, you will find information to help you install and program the device as well as answers to frequently asked questions. This guide provides brief overviews of what you will find on the those pages.
Should you need additional support, feel free to contact our service center at 800-441-8246 and speak to one of our applications engineers.
Stack light mounting options
- Integrated Bracket: Each unit comes with an integrated bracket, M4 screws, and nuts, enabling both vertical and horizontal mounting.
- Pole Mounting: For more flexibility, we also offer pole mounting options to suit various industrial settings.
Read more about specific stack light mounting options.
Device configuration
- Software Support: Utilize ifm's moneo | configure software for effortless programming and visualization of your IO-Link stack lights. The software is compatible with ifm and other manufacturers' IO-Link sensors.
- Acyclic IO-Link Parameterization: Customize your device based on the number of segments on your lamp for tailored functionality.
Setup modes for different segment lamps
ifm offers 1-segment, 3-segment, 5-segment, and 20-segment tower lights and signal lamps. Below are brief overviews of each model:
1-Segment Lamp (DV21xx)
- Operation Modes: Choose between IO-Link mode for maximum flexibility and SIO mode for standard input/output operations.
- IO-Link Control: Offers an industry-standard 3-wire M12 cordset, simplifying wiring.
- Customization: Configure colors, lighting effects, sounds, and capacitive touch feedback through IO-Link and PLC.
- Parameter Adjustment: Use the "Operating mode" parameter for setting two distinct operating modes.
3-Segment Lamp (DV23xx) and 5-Segment Lamp (DV25xx)
- Standard Features: Both models come with a 4-pin M12 connector and allow quick control over LED segments via the IO-Link interface.
- Customization: Adjust colors, light intensity, and flashing frequency without extra wiring.
20-Segment Lamp (DV29xx)
- Advanced Flexibility: Features 20 individually controllable LEDs, ideal for displaying analog values like tank levels.
- Ease of Configuration: Easily set configurations using the integrated IO-Link interface.