Due to maintenance work, we are currently unable to provide you with all shop functions.
You probably do not come from: United Arab Emirates. If necessary, change to:United States
  1. moneo IIoT platform
  2. Improve manufacturing processes
  3. Optimise energy consumption

Optimise energy consumption

ifm develops customised energy monitoring solutions for you - tailored to your requirements. This will not only help you drive forward the digitalisation of your company, but also discover new potential for saving energy and significantly reducing costs.

Measuring energy consumption and waste at machine level

Lower annual energy costs

Increase your energy efficiency and save up to 50 % a year - a third of this without high investments.

Tracking total costs

Gain complete transparency of the costs per product and immediately discover potential for targeted process optimisation.

Tracking energy consumption over time

Visualise wasted energy such as compressed air leaks and optimise your consumption by tracking at machine or zone level.


Potential areas for energy savings

There is potential to save energy in every company - from simple measures such as energy-efficient light bulbs to large investments such as refurbishing existing equipment. These areas offer particularly high potential for saving energy in the industry:

Leakage monitoring from the compressor to the machine

Compressed air is used in almost all industries. From the forge to the clean room - leaks can occur in any compressed air network.

Monitoring is easy with ifm: Whether flow rate measurement, pressure measurement, temperature monitoring or total quantity. You can monitor all relevant process data with just one cable and one sensor. Benefit from the numerous advantages of SD sensors with IO-Link.

Transform your data into information

With our moneo IIoT platform you can easily configure your sensors and masters and seamlessly collect your machine and sensor data. These data can be visualised, analysed and monitored on dashboards. moneo informs you in case of process deviations and alerts you in good time.

Improve your machine availability, ensure your process quality and optimise your energy consumption. Whether you operate moneo in the cloud or on-premises.

Efficient energy management with modern flow meters

There are many good reasons for implementing an energy management system in this whitepaper. Discover your opportunities to save energy and reduce costs and get more inspiration for your energy management!

Generate knowledge from information and make predictions

Reliable monitoring of fluctuating process parameters such as temperature, flow and vibration is one of the biggest challenges.

With the intelligent calculation of dynamic expectation ranges and the automatic adjustment of limit values, anomalies in critical systems and processes can be detected at an early stage and production reliability can be significantly increased. This is made possible by the moneo Industrial AI Assistant from ifm.

The fingerprint of every machine

Every industrial plant has a unique signature - its own “fingerprint”:

  • General monitoring rules are therefore often not applicable
  • Monitoring rules must be customisable, simple, precise and flexible

Since environmental conditions and utilisation may vary, monitoring must be based on the historical data of the respective system.

Learn more about moneo Industrial AI Assistant ➜

Kickstart IIoT – Get started in 3 simple steps

Hardware

Connect your plant with
a moneo IIoT device

moneo IIoT Core

Transform asset data with
moneo IIoT Core

moneo Insights

Predict and act with
moneo IIoT Insights

moneo IIoT devices Record machine data

moneo IIoT Core Optimise workflows

moneo IIoT Insights Predict and act
1 add-on for access to all Insights features

  • Openness: fast integration into OT and IT systems
  • Scalability: can be extended as required
  • Cyber security: comprehensive protection of sensitive data
  • Flexibility: can be used in the cloud or on-premises
  • Central IIoT functions for cloud* or on-premises
  • Parameter setting, data acquisition, visualisation and monitoring
  • Plug-and-work insight into machine conditions and process parameters

Industrial AI Assistant

  • AI-based anomaly detection and forecasts regarding the remaining service life

moneo Track & Trace

  • Object identification and localisation for the flow of goods and traceability

➜ Learn more about moneo IIoT devices

➜ Start now with moneo

➜ Start now with moneo Insights

*It is possible that the cloud subscription is not yet available in your region.


Success stories

Find out how ifm has helped customers to optimise their energy consumption.

These topics might also be interesting for you:

Get advice from our experts

Together we will make your project successful.

Convinced? Just get in touch. We will accompany you on your way. To meet your requirements, our ifm system sales team will support you right from the start - ranging from strategic consulting to the development of individual software and hardware solutions and the corresponding implementation and further services.