Due to maintenance work, we are currently unable to provide you with all shop functions.
You probably do not come from: United Arab Emirates. If necessary, change to:United States
  1. Pressure sensors by application
  2. Product news
  3. PG electronic manometer

Electronic manometer with smart pressure display

ifm pressure sensors have proven to be a reliable solution in the food and beverage industry for many years. Following the successful updates of our transmitters and display versions, the PG manometer has now also been revised, introducing a rich set of new and improved features.
The multicolour LED display enables clear and unambiguous visualisation of pressure ranges, switch points and minimum and maximum values. Mechanical pointers, which are prone to errors, are replaced by durable and highly visible LEDs. This technological advancement ensures improved clarity and reliability.

The electronic manometer in detail

Product benefits

Combined manometer and electronic pressure sensor
The PG combines the excellent readability of a manometer display with the strengths of an electronic pressure sensor, resulting in a precise pressure sensor with comprehensive visualisation capabilities.

Smart LED display
The multicolour LED ring enables clear and unambiguous visualisation of pressure ranges, switch points and minimum and maximum values. Benefit from tailored visualisation options and adjust the working ranges to your specific application via IO-Link. There is no more need to mark working ranges manually as with conventional manometers. Plus, the process value is also displayed as a numerical value. PG17 allows you to choose whether to display the pressure or temperature.
Once installed, you can align the display of the sensor mechanically - regardless of the installation situation.

Hygienic and industrial device versions
To meet the requirements of both hygienic and industrial applications, we have developed two separate versions with different technical properties and approvals, helping you achieve the best possible performance in each case.

Resistant ceramic measuring cell
The electronic manometer is distinguished by its resistant ceramic measuring cell, enhancing safety and confidence in critical applications.

Learn more about the measuring cell

Exceptional safety in hygienic applications
The hygienic device version can continuously withstand medium temperatures of up to 150 °C and provides the temperature value via IO-Link. Dynamic temperature changes as they occur in CIP processes are compensated.

Smart LED display

Product details

Version Hygienic version PG17xx Industrial version PG14xx*
Measuring ranges -1…40 bar -1…400 bar
Integrated medium temperature measurement
Device temperature output
Max. medium temperature Continually withstands up to 150 °C Continually withstands up to 80 °C
Temperature compensation
Process connection Aseptoflex-Vario G ½“
Measuring cell Ceramic measuring cell Ceramic measuring cell
Approvals** ACS, FCM, FDA, EHEDG, Reg31, 3A, EC1935/2004, CRN
Price
* PG14xx available as from Q3 2025
** All our products have CE, cULus, CPA and UKCA as standard

Use cases

System connection

Added value thanks to IO-Link

Information and options via IO-Link

In addition to typical functions such as parameter setting and process value transmission, the manometer offers further information and options via IO-Link:

  • display optimisation (brightness, colour, up to 5 layouts)
  • min. and max. memory, counter
  • device temperature

Loss-free data transmission
IO-Link enables loss-free data transmission, as conversion losses are excluded via digital communication. External influences, such as magnetic fields, have no effect on data transmission. Diagnostic data is also provided via IO-Link.

Transparent processes
The current pressure is output precisely and in high resolution via IO-Link. This makes it easy to keep an eye on your process at all times. In addition, the medium temperature is output cyclically via IO-Link (PG17xx).

Flexible remote configuration or directly on the HMI
The pressure sensor can be configured quickly and easily via IO-Link - even remotely or during operation.

Planning to replace the device?
The backup & restore function automatically backs up and restores parameter sets - only the device needs to be replaced.

Modern vs. classic installation

 
PG electronic manometer

Mechanical manometer

Pressure sensor
(without display)
    Often used in combination
Measuring cell Robust and hygienic ceramic measuring cell Mechanical measuring element Ceramic or stainless steel measuring cell
Display Display with LED ring

LED ring can be set individually
Mechanical pointer:
manual marking of working ranges
Housing Stainless steel housing, display can be rotated by 320° Stainless steel housing Stainless steel housing
Outputs Digital (IO-Link)
Analogue 4...20 mA
Output signals only possible in combination with additional pressure transmitter Switching output
Analogue 4...20 mA
Digital (IO-Link)
Functions and special features Integrated temperature measurement (PG17xx)

Temperature compensation

32-bit IO-Link resolution (20,000 steps)
Mechanical manometers often require a housing filling, which can leak and contaminate the process

Mechanical pointers are sensitive to damage and shift
Measured values transmitted to PLC are more precise than those displayed by analogue manometer
System integration Quick and easy integration of one component Integration of at least two components (mechanical manometer + sensor) Additional manometer required if display desired
Power supply 24 V DC required 24 V DC required

FAQs

Products