Due to maintenance work, we are currently unable to provide you with all shop functions.
You probably do not come from: United Arab Emirates. If necessary, change to:United States
  1. Temperature sensors by application
  2. Hygienic

Hygienic temperature sensors

Sensor Family Temperature Range Insertion Lengths Signal Construction Visualization Points to Consider

TCC
-25…160 °C 30...1000 mm • Transmitter
• Switch
• IO-Link
Integrated Large status LED • Dual element
• Auto drift detection
• Digital data values
• +/- 0,2 K accuracy

TD
-50…150 °C 30...350 mm • Transmitter
• IO-Link
Integrated Numeric display • +/- 0.3 K accuracy
• compact design and fully welded stainless steel construction
• 4-digit two color display
• Fast (1/3 sec) response time

TA
-50…200 °C 17...350 mm • Transmitter
• IO-Link
Integrated Status LED • +/- 0.3 K accuracy
• Compact design and fully welded stainless steel construction
• Fast (0.5/2 sec) response time

TM / TT
-40...150 °C Flush mounted
…560mm
RTD 6, 10 mm RTD probe • To be connected to a evaluation unit
• M12 connection for easy wiring
• Integrated process connection