Due to maintenance work, we are currently unable to provide you with all shop functions.
You probably do not come from: United Arab Emirates. If necessary, change to:United States
  1. Temperature sensors by application
  2. Water based media

Water based media

Sensor Family Temperature
Range
Insertion
Lengths
Signal Construction Visualization Points to Consider

TN
-50…150 °C 45...150 mm • Transmitter
• Switch
• IO-Link
Integrated • Numeric display
• Status LED
• +/- 0,3 K accuracy
• Two-color display
• Intuitive 3 pushbutton control

TR
-100…600 °C RTD
dependent
• Transmitter
• Switch
• IO-Link
Modular • Numeric display
• Status LED
• +/- 0,3 K accuracy
• Accepts 2-, 3- and 4-wire RTDs
• Two-color display
• Intuitive 3 pushbutton control

TA
-50…200 °C
17...350 mm
• Transmitter
• IO-Link
Integrated Status LED • +/- 0,3 K accuracy
• Fast response time
• Compact design and fully welded stainless steel construction

TD
-50…150 °C 30...350 mm • Transmitter
• IO-Link
Integrated • Numeric display
• Status LED
• +/- 0,3 K accuracy
• Flexible process connection
• Compact design and fully welded stainless steel construction

TP
-50…300 °C RTD
dependent
• Transmitter
• IO-Link
Modular Status LED • +/- 0,3 K accuracy
• Conversion of RTD´s into analogue output & IO-Link
• automatic detection of RTD type

TK
-20…140 °C 50...250 mm Switch Integrated Status LED • +/- 3 K accuracy
• Easy adjustment via two setting rings for simple setup
• Two switching output with fixed hysteresis
• Mechanical lock to prevent accidental change of adjustment

TV
-50…150 °C 25...30 mm • Switch
• IO-Link
Integrated • +/- 0,3 K accuracy
• Two programmable switching outputs
• Compact design and fully welded stainless steel construction

TT / TM
-40…150 °C flush mounted
...560 mm
RTD 6, 10 mm RTD probe • Pt100 and Pt1000 Class A RTD
• Integrated process connection
• To be connected to a evaluation unit

TS
-100…600 °C various RTD 6, 10 mm cabled RTD probe • Pt100 and Pt1000 Class A RTD
• Flexible process connection
• Cable length up to 10 m
• To be connected to a evaluation unit
TCC -25…160 °C 30...1000 mm • Transmitter
• Switch
• IO-Link
Integrated Status LED • +/- 0,2 K accuracy
Drift detection secures process
• compact design and fully welded stainless steel construction