Due to maintenance work, we are currently unable to provide you with all shop functions.
You probably do not come from: United Arab Emirates. If necessary, change to:United States
  1. Ultrasonic sensors
  2. Product family
  3. Compact design

Compact M18 Cube design

ifm’s ultrasonic sensors in compact M18 Cube design offer a particularly small blind zone, long sensing ranges and a high resolution. The Cube sensors have been designed for use in applications with limited installation space. Thanks to the lateral M18 thread and the connector facing downwards, this type is ideally suited for use in conveying applications.

Key features:

  • M18 Cube housing
  • Small blind zone
  • Ranges up to 1.2 m
  • The vibrating sound transducer reduces the deposit of dirt
  • Digital or analogue measured value output
  • Non-contact and continuous distance measurement

Added value thanks to IO-Link:

  • Easy parameter setting
  • Measured value transmission with millimetre precision
  • Diagnostic possibilities: e.g. operating hours counter and echo quality