Due to maintenance work, we are currently unable to provide you with all shop functions.
You probably do not come from: United Arab Emirates. If necessary, change to:United States
  1. Ultrasonic sensors
  2. Product family
  3. Long ranges

Long ranges of up to 8metres

ifm’s ultrasonic sensors in M30 design are distinguished by their range of up to 8 metres. This makes them particularly suited for the detection of objects far away or for continuous level monitoring, e.g. of bulk materials or liquids. Thanks to IO-Link, the sound beam can be set individually according to the application. This helps prevent unwanted reflections on the inside of the tank.

Key features:

  • Type M30
  • Long ranges of up to 8 m
  • The vibrating sound transducer reduces the deposit of dirt
  • Digital or analogue measured value output
  • Non-contact and continuous distance measurement

Added value thanks to IO-Link:

  • Sound beam can be adjusted to the application
  • Easy parameter setting
  • Measured value transmission with millimetre precision
  • Diagnostic possibilities: e.g. operating hours counter and echo quality