You probably do not come from: Germany. If necessary, change to:United States
  1. IIoT devices
  2. edgeGateway
  3. edgeGateway S

moneo edgeGateway S

moneo edgeGateway S is a powerful edge computer with a Linux-based operating system and a flexible software platform. It records and processes data from the field and connected systems and transmits it seamlessly to downstream systems – both on-premise and in the cloud. moneo remoteConnect enables secure remote access to the infrastructure at anytime and from anywhere.

edgeGateway S also offers a user-friendly web interface that makes sensor-to-cloud applications easier than ever before thanks to its simple setup and high integration capabilities. Function blocks (Box & Wire) are available for easy integration without programming skills. For example, incoming IO-Link process data can be processed directly into readable information in the device and, if necessary, securely forwarded to the cloud or on-premise systems.The Box & Wire functionalities can be supplemented at any time with custom-programmed functions (in high-level language).

moneo edgeGateway S offers versatile interfaces for data transfer, including fieldbuses and communication protocols such as Profinet, OPC UA and MQTT. It also enables connection to various databases and cloud platforms such as AWS, Azure and the moneo Cloud.

moneo edgeGateway S offers customers a scalable, future-safe solution suitable for both simple and complex IIoT applications.

edgeGateway S product benefits

Seamless OT/IT communication

In today’s connected world, interoperability is the key to success. Our solutions enable seamless communication between fieldbus and TCP/IP systems in OT and common IT communication methods.

Our protocol converter enables you to use a variety of connectors and easily integrate standards such as OPC UA, MQTT and SQL. This makes it extremely easy to exchange data between OT networks and IT networks. ​

We also offer cloud connectors to leading platforms such as Azure, AWS and moneo C loud, which enables you to transfer your data securely and reliably to the cloud and benefit from the advantages of modern cloud technologies.

Simple data integration

Integrating devices is extremely easy. All IO-Link devices (regardless of manufacturer) are automatically interpreted and made available for further processing. Furthermore, sensors and evaluation units for vibration diagnostics can be connected quickly and easily.

Process values can be easily used without preprocessing.

The simple data processing through high-level language and IEC 61131 programming significantly lowers the initial hurdles and enables flexible adaptation to individual requirements.

Flexibility through open software platform

The system is Linux-based with a custom ifm software platform.

The innovative, user-friendly interface enables a wide range of parameterising, programming and controlling functions. Both tailor-made and pre-built software applications are supported.

There is also the option of redistributing processes to other devices to ensure performance is available where it is needed.

Secure remote access

moneo remoteConnect makes reliable remote maintenance of your machines and systems fast and easy.

PLC It enables manufacturer-independent remote access to PLCs, servers, sensors and other network devices directly from the moneo Cloud. Your data is permanently encrypted via an end-to-end connection and is only visible by means of specific access configurations.

FAQs