You probably do not come from: Namibia. If necessary, change to:United States
  1. moneo IIoT platform
  2. Improve manufacturing processes
  3. Improve machine availability

Prevent unplanned downtime

Unplanned stops such as sudden downtimes and planned interruptions such as machine set-up times or process changes can have a significant impact on productivity. Thanks to the combination of sensors, network technology and moneo real-time maintenance technology, you can increase the availability of your machines.

At the same time, you ensure a smooth production process and minimise material losses. This keeps your production efficient and reliable - at all times.

Increase machine availability

Predictability

Your operating resources are available as planned.

Process stability

Your cycle times are never affected by damaged machines.

Self-monitoring

Your production systems automatically detect and report quality defects.

Keep your plants out of the red zone

Whether you are modernising existing systems or setting up a new production facility - ifm will accompany you on your way into the digital future. Take your production to the next level with moneo and our plug-and-work solutions consisting of perfectly harmonised software and hardware.

Monitor your machine condition in all dimensions

With ifm solutions such as the VVB3 condition monitoring sensor and moneo, you can keep an eye on the condition of your machines at all times. The VVB3 sensor continuously detects vibration in three axes and the surface temperature of non-rotating components. The sensor uses this data to determine important vital machine values, which you can monitor in moneo and, for example, display as alarms directly in production via signal lamps.

Centrifugal pump

Transform your data into information

With our moneo IIoT platform you can easily configure your sensors and masters and seamlessly collect your machine and sensor data. These data can be visualised, analysed and monitored on dashboards. moneo informs you in case of process deviations and alerts you in good time. This allows you to improve machine availability, ensure your process quality and optimise energy consumption - regardless of whether you operate moneo in the cloud or on-premises.

Predict common error states

Real-time maintenance (RTM) dashboard in moneo

RTM protects against failures due to bearing damage.

Generate knowledge from information and make predictions

Use your data in a targeted manner for better maintenance planning, a replacement of machine parts in good time and the detection and prevention of faults and failures at an early stage.

Since environmental conditions and utilisation of machines may vary, monitoring must be based on the historical data of the respective system - the fingerprint of every machine. Our moneo Industrial AI Assistant makes it possible.

The fingerprint of every machine

Every industrial plant has a unique signature - its own “fingerprint”:

  • General monitoring rules are therefore often not applicable
  • Monitoring rules must be customisable, simple, precise and flexible

Since environmental conditions and utilisation may vary, monitoring must be based on the historical data of the respective system.

Learn more about moneo Industrial AI Assistant ➜

Kickstart IIoT – Get started in 3 simple steps

Hardware

Connect your plant with
a moneo IIoT device

moneo IIoT Core

Transform asset data with
moneo IIoT Core

moneo Insights

Predict and act with
moneo IIoT Insights

moneo IIoT devices Record machine data

moneo IIoT Core Optimise workflows

moneo IIoT Insights Predict and act
1 add-on for access to all Insights features

  • Openness: fast integration into OT and IT systems
  • Scalability: can be extended as required
  • Cyber security: comprehensive protection of sensitive data
  • Flexibility: can be used in the cloud or on-premises
  • Central IIoT functions for cloud* or on-premises
  • Parameter setting, data acquisition, visualisation and monitoring
  • Plug-and-work insight into machine conditions and process parameters

Industrial AI Assistant

  • AI-based anomaly detection and forecasts regarding the remaining service life

moneo Track & Trace

  • Object identification and localisation for the flow of goods and traceability

➜ Learn more about moneo IIoT devices

➜ Start now with moneo

➜ Start now with moneo Insights

*It is possible that the cloud subscription is not yet available in your region.


Success stories

Find out how ifm has helped customers improve machine availability.