You probably do not come from: Namibia. If necessary, change to:United States
  1. moneo IIoT platform
  2. Improve manufacturing processes
  3. Maintain process quality

Ensure process quality through smart monitoring

Quality losses such as product defects and increased rejects are a thing of the past. With moneo, the IIoT platform for smart process monitoring, you can detect deviations in your manufacturing processes at an early stage and correct them in real time.

moneo logs your process data, visualises trends clearly and warns you reliably in case of irregularities. This allows you to maintain control and ensure consistently high quality.

Ensure process quality in real time

Detect process deviations

Monitoring of deviations in real time to avoid rejects, reworking and product recalls.

Ensuring
product safety

Monitoring of critical components using intelligent sensors and visualisation software.

Meeting customer requirements

Ensure the highest quality standards to exceed customer expectations.

Data logging made easy –
save time and minimise errors

Manual data recording relies on employees who may make errors due to fatigue, inattentiveness or misunderstandings. Automatic data recording is conducted in real time without human intervention and allows you to assign more value-added activities to your employees.

Manually Automated
Process data is recorded manually and stored offline for analysis including regular trend analyses. Digital process data is continuously transferred to moneo and can be accessed at any time.
Recording frequency Periodically determined by the user, authority, etc. Continuously in real time
Required working time Intensive: manual recording, storage, analysis, etc. Easy: frees up employees for value-added activities
Data accuracy Potential errors when reading process values Digital values, no loss of accuracy
Data continuity Increased risk of missing anomalies outside the recording time Continuous, no risk of missing process deviations

Data logging in process automation

Level measurement and its precise evaluation are crucial for efficient process automation. What happens if a tank with liquid overflows or runs empty? ifm offers the ideal technology for solving level applications. With a combination of high-quality sensors, network cabling and IIoT software from a single source, you will find the perfect solution for your requirements.

Example: The LW2120 radar level sensor measures the levels of liquids or media with a pasty consistency with millimetre precision up to 10 metres - without blind zones, even if a tank contains condensate or steam.

Transform your data into information 

With our moneo IIoT platform you can easily configure your sensors and masters and seamlessly collect your machine and sensor data. These data can be visualised, analysed and monitored on dashboards. moneo informs you in case of process deviations and alerts you in good time.

This allows you to increase your process quality, for example by implementing continuous level measurement with comprehensive data analysis and ensuring the timely procurement of refill media.

moneo – process visualisation made simple

Generate knowledge from information and make predictions

Unlock the full potential of your data with us and gain meaningful insights. moneo transforms sensor data into valuable information, creates meaningful insights and automates actions of the connected systems.

Example: Returnable assets

With the transparent management of returnable load carriers, you can optimise your inventory management with moneo Track & Trace. You save time, reduce the risk of downtime and can lower minimum stock levels in line with lean management. Thanks to dynamic redistribution based on the locations of the load carriers, you avoid bottlenecks and increase the efficiency of your processes.

To the use case ➜ More about moneo Track & Trace ➜

Kickstart IIoT – Get started in 3 simple steps

Hardware

Connect your plant with
a moneo IIoT device

moneo IIoT Core

Transform asset data with
moneo IIoT Core

moneo Insights

Predict and act with
moneo IIoT Insights

moneo IIoT devices Record machine data

moneo IIoT Core Optimise workflows

moneo IIoT Insights Predict and act
1 add-on for access to all Insights features

  • Openness: fast integration into OT and IT systems
  • Scalability: can be extended as required
  • Cyber security: comprehensive protection of sensitive data
  • Flexibility: can be used in the cloud or on-premises
  • Central IIoT functions for cloud* or on-premises
  • Parameter setting, data acquisition, visualisation and monitoring
  • Plug-and-work insight into machine conditions and process parameters

Industrial AI Assistant

  • AI-based anomaly detection and forecasts regarding the remaining service life

moneo Track & Trace

  • Object identification and localisation for the flow of goods and traceability

➜ Learn more about moneo IIoT devices

➜ Start now with moneo

➜ Start now with moneo Insights

*It is possible that the cloud subscription is not yet available in your region.


Success stories

Find out how ifm has helped customers improve process quality.