You probably do not come from: Namibia. If necessary, change to:United States
  1. moneo IIoT platform
  2. Products
  3. moneo IIoT Core
  4. moneo remoteConnect

moneo remoteConnect

Your remote maintenance directly from the moneo Cloud

Ensure reliable production processes with sustainable remote maintenance via moneo - while saving time and resources. With moneo remoteConnect, reliable remote maintenance of your machines and systems is fast and easy.

moneo remoteConnect enables manufacturer-independent remote access to PLCs, servers, sensors and other network devices directly from the moneo Cloud. Your data is permanently encrypted via an end-to-end connection and can only be viewed with specific access configurations.

In the event of process deviations, detailed fault analysis can be carried out remotely, avoiding long waiting times for the service engineer and machine downtime. The need for on-site service engineers is reduced to a minimum and your machine availability is maintained.

moneo remoteConnect - the perfect complement to your digitalisation strategy

  • Easy: direct access via the moneo Cloud.
  • Direct: direct access to devices without network customisation
  • Convenient: use of locally installed software
  • Fast: high connection speed
  • Clearly structured: easy session management via the browser

Your benefits of remote maintenance with moneo remoteConnect

Cost savings
The option of remote connection can avoid service calls or increase their efficiency.

Time saving
No need to travel. A service engineer can start the diagnostics straight away.

Secure and controlled
End-to-end encrypted access to previously authorised devices.

User-friendly
Connections are set up quickly and easily without the need for extensive IT expertise.

Clearly structured
Central management of connections and authorisations.

Sustainability
Reduced on-site maintenance improves the ecological footprint.

Your easy remote maintenance with moneo remoteConnect

To start a connection, the service engineer needs the free remoteConnect client. The connection is then established between the remoteConnect client and the edgeGateway in production. No adjustments to the network or machine infrastructure are required. The moneo Cloud acts as an intermediary and ensures the connection is established. The connection is encrypted end-to-end at all times.

Service engineers analyse and resolve the error message remotely. If a direct solution is not possible, the service engineers are optimally prepared for the on-site visit thanks to the remote diagnostics. Remote maintenance avoids long waiting and travelling times as well as high costs due to possible machine downtime.

Case study

remoteConnect

With remoteConnect you can access your machine remotely to configure controllers or customise HMIs. remoteConnect only requires info points while a connection session requires an edgeGateway. If you would like to set up remote access, you will need 50 info points. If the session is no longer required, it can be terminated and the 50 info points are available again, e.g. for a new connection to another edgeGateway.

IT security: your security is our priority

IT security is a mandatory requirement for remote connections to critical equipment and production facilities. ifm sets a very high standard to ensure your security.

  • Connections can only be established to previously shared devices and created in moneo with the appropriate authorisations. Access to the previously selected devices is granted via “split tunnelling”. All other network users cannot be reached.
  • Each service engineer needs an account in the moneo Cloud. This prevents unauthorised persons from gaining access.
  • We use state-of-the-art technology with very high security standards

➜ More on IT security

Get advice from our experts

Together we will make your project successful.

Convinced? Just get in touch. We will accompany you on your way. To meet your requirements, our ifm system sales team will support you right from the start - ranging from strategic consulting to the development of individual software and hardware solutions and the corresponding implementation and further services.