You probably do not come from: Namibia. If necessary, change to:United States

moneo IIoT platform

Start small, experience success and then scale up

Protect your systems -
simply, digitally, cost-effectively

Monitor machines, optimise processes and plan maintenance with our moneo IIoT platform. Benefit from direct sensor connection, fast implementation, PLC-independent operation and open protocol integration - simply plug and work.

Increase your machine availability

Prevent unplanned downtime by predicting failures and increasing machine availability.

➜ Increasing availability

Ensure process quality

Improve your process performance by monitoring and detecting deviations in real time.

➜ Ensuring process quality

Optimise your energy consumption

Reduce operating costs by monitoring energy consumption at machine level.

➜ Optimising energy

Get started now in 3 simple steps

Get inspired

Kickstart IIoT

Hardware

Connect your plant with
a moneo IIoT device

moneo IIoT Core

Transform asset data with
moneo IIoT Core

moneo Insights

Predict and act with
moneo IIoT Insights

moneo IIoT devices Record machine data

moneo IIoT Core Optimise workflows

moneo IIoT Insights Predict and act
1 add-on for access to all Insights features

  • Openness: fast integration into OT and IT systems
  • Scalability: can be extended as required
  • Cyber security: comprehensive protection of sensitive data
  • Flexibility: can be used in the cloud or on-premises
  • Central IIoT functions for cloud* or on-premises
  • Parameter setting, data acquisition, visualisation and monitoring
  • Plug-and-work insight into machine conditions and process parameters

Industrial AI Assistant

  • AI-based anomaly detection and forecasts regarding the remaining service life

moneo Track & Trace

  • Object identification and localisation for the flow of goods and traceability

➜ Learn more about moneo IIoT devices

➜ Start now with moneo

➜ Start now with moneo Insights

*It is possible that the cloud subscription is not yet available in your region.


Discover how you can optimise your added value independently and easily every day with moneo

Connect people, processes and data.


ifm’s contribution to Industry 4.0

At ifm, we believe that your path to smart manufacturing should be easy to implement, without the need for expensive consulting and long test phases. We are therefore committed to the following principles:

Industry 4.0 projects should offer clear and measurable benefits for manufacturing.

The technology should be “plug and work” and involve minimal effort so that customers can quickly reap the benefits.

Hardware and software should be easy to implement without requiring specialist expertise and integration consulting.

The system architecture should be “open” for communication with the most important hardware and software platforms.

No-code software solutions are ideal for shortening the time to market of Industry 4.0 projects

Proof-of-value projects can enhance project definition and add value that results in a faster return on investment.


Success stories and use cases

Find out how ifm has helped customers improve their production plants in real time.