You probably do not come from: Namibia. If necessary, change to:United States
  1. moneo: IIoT platform
  2. Products
  3. moneo free trial version

Start your industrial evolution quickly and free of charge

Explore the Future. Try out the IIoT-Software moneo. Free for 30 days.

Get the free moneo trial version in 4 steps

  1. Create your non-binding ifm account and log in
  2. Download the trial version
  3. In moneo, select the activation of the trial version
  4. Click on Condition monitoring

Using real data sources (VSE, IO-Link master) is a prerequisite for testing the moneo software under realistic conditions. Only then will you get a genuine impression of how moneo can support you in optimising your production processes.

Download moneo trial version for condition monitoring

Test for 30 days without obligation.

Functionality of the trial version Condition Monitoring moneo RTM*

Function overview
Parameter setting IO-Link devices
Connectors
User-specific dashboards for plant monitoring
Individual data analysis of the
plant condition
Automatic real-time alarm
when limit values are exceeded

*moneo OS, moneo RTM, moneo configure, moneo infopoint (50 x) and edgeConnect ifm are included

The full version is available at any time. To the condition monitoring solution including parameter setting (QM9120)

Very easy: 4, 3, 2, 1 ready for IIoT

The moneo condition monitoring trial version offers you the possibility to configure your existing hardware components, as well as the creation and use of dashboards, data analyses and automatic alarms in the event of limit value violations, so that you can optimise the maintenance of your systems and avoid unplanned downtimes.

Test moneo 30 days free of charge and experience how easy the start into digitalisation can be. Combine your hardware with the moneo software in order to use the data from your production for optimisations and create added value.

Your advantages

  • Experience digitalisation at the push of a button
  • You receive the full range of functions for 30 days and can get started immediately
  • After the 30 days have expired, you decide whether you want to purchase the full version
  • With the full version you will still have access to your set-up as well as your database

Download moneo trial version for condition monitoring

Test for 30 days without obligation.