You probably do not come from: Namibia. If necessary, change to:United States
  1. Safety light curtains and grids by application
  2. Blanking

Safety light curtains with blanking function

Sensor type Protection rating Resolution Protected height / width Points to consider

Floating blankinglight curtains

• Type 4
• SIL 3
• SIL cl 3
• PL e
• 14 mm
• 20 mm
• 40 mm
610…1210 mm / up to 18 m
•Type 4 protection at Type 2 prices
• Break up to 3 consecutive beams w/o affecting the safety circuit
• Range and mode selectable via wiring