You probably do not come from: Namibia. If necessary, change to:United States
  1. Safety light curtains and grids by application
  2. Body protection

Body protection

Sensor type Protection rating Resolution Protected height / width Points to consider

Industrial automation light grids

• Type 2
• SIL 1
• SIL cl 1
• PL c

• Type 4
• SIL 3
• SIL cl 3
• PL e
• 500 mm (2 beams)
• 400 mm (3 beams)
• 300 mm (4 beams)
510…910 mm / up to 60 m
• Range and mode programmable via wiring
• Active/passive systems available
• Standard and muting relays available

High pressure cleaning light grids

• Type 2
• SIL 1
• SIL cl 1
• PL c

• Type 4
• SIL 3
• SIL cl 3
• PL e
• 500 mm (2 beams)
• 400 mm (3 beams)
• 300 mm (4 beams)
510…910 mm / up to 15 m • Preassembled Ø55 mm acrylic housing
• Internal heater prevents condensation
• IP69K enclosure rating
• Range and mode programmable via wiring
• Standard and muting relays available