• Продукти
  • Промисловості
  • IIoT & Рішення
  • Сервіс
  • Компанія
  1. Продукти
  2. Промисловий зв'язок
  3. Модулі вводу/виводу з інтерфейсом AS
  4. Встановлення до шафи керування
  5. AC2232

AS-Interface control cabinet module

AC2232

SmartL25 4 DI C

AS-Interface control cabinet module

AC2232

SmartL25 4 DI C

  • ce
  • ukca
  • cul
Application
Application Встановлення до шафи керування
Electrical data
Operating voltage [V] 18...31.6 DC
Max. current consumption from AS-i [mA] 250
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4
Inputs
Number of digital inputs 4
Input circuit of digital inputs PNP; (type 2 according to IEC 61131-2)
Sensor supply of the inputs AS-i
Подача напруги [V] 18...30; (DC)
Max. total current rating of inputs [mA] 200
Input current High [mA] 6...10
Input current Low [mA] 0...2
Switching level high [V] > 11
Digital inputs protected against short circuits yes
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -25...75
Max. relative air humidity [%] 90; (non condensing)
Max. height above sea level [m] 2000
Protection IP 20
Protection rating terminals IP 20
Pollution degree 2
Tests / approvals
EMC
EN 62026-2
EN 61000-6-2
EN 61000-6-3
AS-i classification
AS-i version 2.11; 3.0
AS-i addressing addressing socket
Розширений режим адресації yes
AS-i master profile M2; M3; M4
AS-i profile S-0.A.E
AS-i I/O configuration [hex] 0
AS-i ID code [hex] A.E
AS-i certificate 124402
Assignment of the data bits
data bit D0 D1 D2 D3
input I-1 I-2 I-3 I-4
Mechanical data
Weight [g] 101.2
Type of mounting mounting on DIN rail
Materials plastics; PC-GF20
Displays / operating elements
Display
switching status LED, yellow I1...I4
operation LED, green AS-i
errors LED, red
Аксесуари
Accessories (optional)
connectors
Remarks
Remarks
Do not connect any of the following points to an external potential:
I-, I+, I1, I2, I3, I4
The connections are electrically connected with the AS-i cable.
Pack quantity 1 pcs.
Electrical connection
Connection pin headers: 4 x ; Spacing: 5.0 mm