• Продукти
  • Промисловості
  • IIoT & Рішення
  • Сервіс
  • Компанія
  1. Продукти
  2. Промисловий зв'язок
  3. Модулі вводу/виводу з інтерфейсом AS
  4. Кнопкові модулі
  5. AC2381

AS-Interface illuminated pushbutton module

AC2381

AS-i Module 2BI 2LO RD/GR IP69K

AS-Interface illuminated pushbutton module

AC2381

AS-i Module 2BI 2LO RD/GR IP69K

  • 2 pushbuttons and 2 LED outputs
  • pushbuttons with tactile pressure point as protection against accidental triggering
  • robust stainless steel housing with high protection rating
  • Швидкий та простий монтаж
  • the module is directly supplied from AS-Interface
  • ce
  • ukca
  • asi
Application
Application field installation; hygienic and wet areas in the food industry
Electrical data
Operating voltage [V] 26.5...31.6 DC
Max. current consumption from AS-i [mA] 80
Inputs
Sensor supply of the inputs AS-i
Outputs
Electrical design AS-i
Operating conditions
Ambient temperature [°C] -25...70
Storage temperature [°C] -40...80
Protection IP 67; IP 68; IP 69K
Tests / approvals
EMC
EN 61000-6-2
EN 62026-2
AS-i classification
AS-i version 2.11; 3.0
Розширений режим адресації yes
AS-i master profile M2; M3; M4
AS-i profile S-B.A.E
AS-i I/O configuration [hex] B
AS-i ID code [hex] A.E
AS-i certificate 135301
Assignment of the data bits
data bit D0 D1 D2 D3
LED 1 red DO-0 - - -
LED 2 green - DO-1 - -
pushbutton 1 - - DI-2 (NC) -
pushbutton 2 - - - DI-3 (NO)
Mechanical data
Weight [g] 276.55
Type of mounting screw mounting
Dimensions [mm] 118 x 50 x 47
Materials stainless steel
Displays / operating elements
Display
operation LED, green
errors LED, red
Operating elements
2 freely programmable backlit function keys
Electrical connection
Module connection M12
Remarks
Remarks
The pushbutton modules (RAFI type RAFIX22) offer protection against accidental contact.
Pack quantity 1 pcs.