• Продукти
  • Промисловості
  • IIoT & Рішення
  • Сервіс
  • Компанія
  1. Продукти
  2. Промисловий зв'язок
  3. Модулі вводу/виводу з інтерфейсом AS
  4. Компактні мережеві модулі CompactLine із гвинтовим кріпленням
  5. AC2435

AS-Interface CompactLine module

AC2435

CompactM12 4DI 4DO no IR

AS-Interface CompactLine module

AC2435

CompactM12 4DI 4DO no IR

  • ce
  • ukca
  • cul
Application
Application field installation
Electrical data
Operating voltage [V] 26.5...31.6 DC
Max. current consumption from AS-i [mA] 250
Max. current load total [A] 4
Additional voltage supply [V] 10...30 DC; (AUX)
Max. current consumption from additional supply [mA] 4000; (AUX)
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4; Number of digital outputs: 4
Inputs
Number of digital inputs 4; (bidirectional)
Input circuit of digital inputs PNP; (type 2 according to IEC 61131-2)
Sensor supply of the inputs AS-i
Подача напруги [V] 20...30; (DC)
Max. total current rating of inputs [mA] 200
Input current limitation [mA] 15
Input current High [mA] 6...10
Input current Low [mA] 0...2
Switching level high [V] > 11
Digital inputs protected against short circuits yes
Outputs
Number of digital outputs 4
Circuit PNP
Voltage range DC [V] 10...30; (AUX)
Max. current load per output [mA] 2000; (utilisation category DC-13 (control of electromagnets): 20 W (IEC 60947-5-1))
Max. current load outputs total [A] 4
Short-circuit proof yes
Electrically separated yes
Actuator supply outputs AUX
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -25...80
Max. relative air humidity [%] 90; (non condensing)
Max. height above sea level [m] 2000
Protection IP 67; (when flat cables are used E7400x / E7401x)
Tests / approvals
EMC
EN 61000-6-2
EN 61000-6-3
EN 62026-2
EN 50581
MTTF [ANN] 188
UL approval
подача напруги Class 2
AS-i classification
AS-i version 2.11; 3.0
Розширений режим адресації no
AS-i master profile M2; M3; M4
AS-i profile S-7.0.E
AS-i I/O configuration [hex] 7
AS-i ID code [hex] 0.E
Assignment of the data bits
data bit D0 D1 D2 D3
input 1 2 3 4
socket I-1 I-2 I-3 I-4
pin 2+4 2+4 2+4 2+4
Output 1 2 3 4
socket O-1 O-2 O-3 O-4
pin 4 4 4 4
Mechanical data
Weight [g] 381.5
Type of mounting AS-i flat cables directly connectable
Materials PA; socket: brass nickel-plated; threaded inserts in the lower part: brass nickel-plated; O-ring: Viton; piercing contacts: CuSn6 nickel-plated and tin-plated
Displays / operating elements
Display
switching status LED, yellow I1...I4, O1...O4
operation LED, green AS-i, AUX
errors LED, red
Electrical connection
Module connection Приладдя
Аксесуари
Items supplied
stainless steel sleeve for installation in case of high mechanical stress , E70402
Remarks
Remarks
Do not connect any of the following points to an external potential:
I-, I+, I1, I2, I3, I4
The connections are electrically connected with the AS-i cable.
For loads > 20 W (max. 2 A) an external protective circuit (e.g. a diode) is required.
Pack quantity 1 pcs.
Electrical connection
Connector: M12; coding: A