- Продукти
- Промисловий зв'язок
- Модулі вводу/виводу з інтерфейсом AS
- Всі модулі вводу/виводу з інтерфейсом AS
- AC2485
AS-Interface CompactLine module
AC2485
CompactM12 2 DO 2 DI T V4A A/B
AS-Interface CompactLine module
AC2485
CompactM12 2 DO 2 DI T V4A A/B
Application
Application | field installation |
---|
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Max. current consumption from AS-i [mA] | 220 |
Max. current load total [A] | 4 |
Additional voltage supply [V] | 10...30 DC; (AUX) |
Max. current consumption from additional supply [mA] | 4000; (AUX) |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 2; Number of digital outputs: 2 |
---|
Inputs
Number of digital inputs | 2 |
---|---|
Input circuit of digital inputs | PNP; (type 2 according to IEC 61131-2) |
Sensor supply of the inputs | AS-i |
Подача напруги [V] | 20...30; (DC) |
Max. total current rating of inputs [mA] | 180 |
Input current limitation [mA] | 15 |
Input current High [mA] | 6...10 |
Input current Low [mA] | 0...2 |
Switching level high [V] | > 11 |
Digital inputs protected against short circuits | yes |
Outputs
Number of digital outputs | 2 |
---|---|
Circuit | PNP |
Voltage range DC [V] | 10...30; (AUX) |
Max. current load per output [mA] | 2000; (utilisation category DC-13 (control of electromagnets): 20 W (IEC 60947-5-1)) |
Max. current load outputs total [A] | 4 |
Short-circuit proof | yes |
Electrically separated | yes |
Actuator supply outputs | AUX |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -25...80 |
Max. relative air humidity [%] | 90; (non condensing) |
Max. height above sea level [m] | 2000 |
Protection | IP 67; (when flat cables are used E7400x / E7401x) |
Tests / approvals
EMC |
|
||||||
---|---|---|---|---|---|---|---|
MTTF [ANN] | 251 | ||||||
UL approval |
|
AS-i classification
AS-i version | 2.11; 3.0 | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AS-i addressing | IR addressing possible | |||||||||||||||||||||||||||||||||||
Розширений режим адресації | yes | |||||||||||||||||||||||||||||||||||
AS-i master profile | M2; M3; M4 | |||||||||||||||||||||||||||||||||||
AS-i profile | S-B.A.E | |||||||||||||||||||||||||||||||||||
AS-i I/O configuration [hex] | B | |||||||||||||||||||||||||||||||||||
AS-i ID code [hex] | A.E | |||||||||||||||||||||||||||||||||||
AS-i certificate | 128501 | |||||||||||||||||||||||||||||||||||
Assignment of the data bits |
|
Mechanical data
Weight [g] | 292 |
---|---|
Type of mounting | AS-i flat cables directly connectable |
Dimensions [mm] | 118.2 x 60 x 27 |
Materials | PA; socket: stainless steel (1.4404 / 316L); threaded inserts in the lower part: stainless steel (1.4404 / 316L); O-ring: EPDM; гвинти: stainless steel (1.4578 / 316Cu); piercing contacts: CuSn6 nickel-plated and tin-plated |
Sealing material | EPDM |
Displays / operating elements
Display |
|
---|
Electrical connection
Module connection | Приладдя |
---|
Аксесуари
Accessories (optional) |
|
---|
Remarks
Remarks |
|
|||
---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - Inputs
Connector: M12; coding: A; Sealing: EPDM |
Electrical connection - Outputs
Connector: M12; coding: A; Sealing: EPDM |