Application
Application |
field installation |
Electrical data
Operating voltage [V] |
26.5...31.6 DC; ("supply class 2" to cULus) |
Max. current consumption from AS-i [mA] |
150 |
Max. current load total [A] |
4 |
Integrated watchdog |
yes |
Inputs / outputs
Number of inputs and outputs |
Number of digital inputs: 2; Number of digital outputs: 2 |
Inputs
Number of digital inputs |
2 |
Input circuit of digital inputs |
PNP |
Sensor supply of the inputs |
AS-i |
Подача напруги [V] |
18...30; (via flat cable) |
Max. total current rating of inputs [mA] |
100 |
Input current High [mA] |
6...10 |
Input current Low [mA] |
0...2 |
Switching level high [V] |
> 11 |
Digital inputs protected against short circuits |
yes |
Outputs
Number of digital outputs |
2 |
Circuit |
PNP |
Voltage range DC [V] |
15...30; (to PELV; via flat cable) |
Max. current load per output [mA] |
2000; (utilisation category DC-13 (control of electromagnets): 40 W (IEC 60947-5-1)) |
Short-circuit proof |
yes |
Electrically separated |
yes |
Actuator supply outputs |
AUX |
Operating conditions
Ambient temperature [°C] |
-25...70 |
Protection |
IP 67 |
AS-i classification
AS-i version |
2.11; 3.0 |
AS-i addressing |
addressing socket |
Розширений режим адресації |
yes |
AS-i master profile |
M2; M3; M4 |
AS-i profile |
S-B.A.E |
AS-i I/O configuration [hex] |
B |
AS-i ID code [hex] |
A.E |
Assignment of the data bits |
data bit |
D0 |
D1 |
D2 |
D3 |
input |
- |
- |
3 |
4 |
socket |
- |
- |
I-3/4 |
I-3/4 I-4 |
pin |
- |
- |
4 |
2 4 |
Output |
1 |
2 |
- |
- |
socket |
O-1/2 |
O-1/2 / O-2 |
- |
- |
pin |
4 |
2 4 |
- |
- |
|
Mechanical data
Weight [g] |
187.5 |
Type of mounting |
AS-i flat cables directly connectable |
Materials |
PA; piercing contacts: CuSn6 nickel-plated and tin-plated |
Displays / operating elements
Display |
operation |
LED, green |
errors |
LED, red |
function |
LED, yellow |
|
Electrical connection
Module connection |
Приладдя |
Аксесуари
Items supplied |
|
Accessories (optional) |
Protective cap: M12, E73004 |
|
Remarks
Remarks |
Inputs and outputs must be electrically isolated. |
Do not connect any of the following points to an external potential: |
L-, L+, I-3/4, I-4 |
The connections are electrically connected with the AS-i cable. |
|
Pack quantity |
1 pcs. |
Electrical connection
|
quick mounting technology for AS-i flat cable: ; three orientations possible |
Electrical connection - Inputs
Connection |
Connector: M12 |
Electrical connection - Outputs
Connection |
Connector: M12 |