Application
Application |
hygienic systems; I/O modules for field applications |
Daisy-chain function |
fieldbus interface |
Electrical data
Operating voltage [V] |
20...28 DC; (US ; to SELV/PELV) |
Current consumption [mA] |
300...3900; (US) |
Protection class |
III |
Sensor supply US
Max. current load total [A] |
3.6 |
Inputs / outputs
Total number of inputs and outputs |
8; (configurable) |
Number of inputs and outputs |
Number of digital inputs: 8; Number of digital outputs: 4 |
Inputs
Number of digital inputs |
8; (IO-Link Port Class A: 4 x 2) |
Switching level high [V] |
11...28 |
Switching level low [V] |
0...5 |
Digital inputs protected against short circuits |
yes |
Outputs
Number of digital outputs |
4; (IO-Link Port Class A: 4 x 1) |
Max. current load per output [mA] |
300 |
Short-circuit proof |
yes |
Interfaces
Communication interface |
Ethernet; IO-Link |
Ethernet - EtherNet/IP
Transmission standard |
10Base-T; 100Base-TX |
Transmission rate |
10 MBit/s; 100 MBit/s |
Protocol |
EtherNet/IP |
Factory settings |
IP address: 192.168.1.250 |
subnet mask: 255.255.255.255 |
gateway IP address: 0.0.0.0 |
MAC address: see type label |
|
Note on interfaces |
DHCP, BOOTP, static |
DLR (Device Level Ring) |
Supported network topologies: line |
ring |
|
Ethernet - Internet of Things
Transmission standard |
10Base-T; 100Base-TX |
Transmission rate |
10 MBit/s; 100 MBit/s |
Protocol |
MQTT JSON |
Factory settings |
IP address: 169.254.x.x |
subnet mask: 255.255.0.0 |
gateway IP address: 0.0.0.0 |
MAC address: see type label |
|
Note on interfaces |
|
IO-Link Master
Transmission type |
COM1 (4,8 kBaud); COM2 (38,4 kBaud); COM3 (230,4 kBaud) |
IO-Link revision |
1.1 |
Number of ports class A |
4 |
Operating conditions
Ambient temperature [°C] |
-25...60 |
Storage temperature [°C] |
-25...85 |
Max. relative air humidity [%] |
90 |
Protection |
IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K) |
Protection rating (NEMA 250) |
6P |
Pollution degree |
2 |
Chemical media |
ISO 16750-5 |
HLP, CC, DB, DC, DD, CA |
NEMA 250 5.13.1 |
AA |
|
Tests / approvals
EMC |
EN 61000-6-2 |
|
EN 61000-6-4 |
|
|
Shock resistance |
|
Vibration resistance |
DIN EN 60068-2-64 2009-04 |
|
DIN EN 60068-2-6 2008-10 |
|
|
MTTF [ANN] |
97 |
Mechanical data
Weight [g] |
320.9 |
Materials |
housing: PA grey; socket: stainless steel (316L/1.4404) |
Sealing material |
EPDM |
Аксесуари
Items supplied |
Protective cap: 1 x M12, stainless steel, E12542 |
|
Remarks
Remarks |
For further information please see the operating instructions. |
|
Pack quantity |
1 pcs. |
Electrical connection - Ethernet
EtherNet/IP X21, X22 |
Connector: M12; coding: D; Sealing: EPDM |
Electrical connection - Process connection
IO-Link Port Class A X01...X04 |
Connector: M12; coding: A; Sealing: EPDM |
Electrical connection - подача напруги
X31 |
Connector: M12; coding: A |