IO-Link температурний модуль
AL2384
IOL MOD 4xTEMP IP67
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | < 200; (US) |
Protection class | III |
Inputs / outputs
Number of inputs and outputs | Number of analogue inputs: 4 |
---|
Inputs
Number of analogue inputs | 4; (PT100: connection of 2-wire, 3-wire and 4-wire sensors; PT1000: connection of 2-wire, 3-wire and 4-wire sensors, TCK, TJK) |
---|---|
Precision analogue input [%] | ± 0,3 |
Analogue input |
|
||||||
---|---|---|---|---|---|---|---|
Analogue input |
|
||||||
Analogue input |
|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
SDCI standard | IEC 61131-9 | ||||
Transmission type | COM3 (230,4 kBaud) | ||||
IO-Link revision | 1.1.3 | ||||
SIO mode | no | ||||
Required master port type | A | ||||
Min. process cycle time [ms] | 4 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -25...60 | ||||
---|---|---|---|---|---|
Storage temperature [°C] | -25...70 | ||||
Max. relative air humidity [%] | 90 | ||||
Max. height above sea level [m] | 2000 | ||||
Protection | IP 65; IP 67 | ||||
Protection rating (NEMA 250) | 6P | ||||
Pollution degree | 2 | ||||
Chemical media |
|
Tests / approvals
EMC |
|
||||||
---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||
Vibration resistance |
|
Mechanical data
Weight [g] | 347.051 |
---|---|
Materials | housing: PA orange; socket: brass nickel-plated |
Sealing material | FKM |
Displays / operating elements
Display |
|
---|
Аксесуари
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - IO-Link
X1 | Connector: 1 x M12; coding: A |
---|
Electrical connection - Inputs
X1.0...X1.3 | Connector: 4 x M12; coding: A; Sealing: FKM |
---|