Fail-safe inductive sensor
GI711S
GIIA4015-2PS/SIL2/V4A/US
Fail-safe inductive sensor
GI711S
GIIA4015-2PS/SIL2/V4A/US
- Для забезпечення безпеки машини
- Сертифіковано за такими стандартами: EN 60947-5-3, IEC 61508 та ISO 13849
- Для електронних датчиків безпеки не потрібен спеціальний привід
- Підключення до безпечного ПЛК, безпечних AS-i модулів або безпечної оцінювальної електроніки
Product characteristics
Electrical design | PNP |
---|---|
Output function | 2 x OSSD (A1 and A2) |
Enable zone [mm] | 1...15 |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 70 |
Application
Special feature | Gold-plated contacts |
---|---|
Type of operation | continuous operation (maintenance-free) |
Safety-related function | safe state when undamped |
Application | industrial application |
Electrical data
Operating voltage [V] | 19.2...30 DC |
---|---|
Rated insulation voltage [V] | 30 |
Current consumption [mA] | < 30 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 1000 |
Outputs
Electrical design | PNP |
---|---|
Output function | 2 x OSSD (A1 and A2) |
Max. voltage drop switching output DC [V] | 2.5; (30 mA) |
Permanent current rating of switching output DC [mA] | 100 |
Output data | Interface type C class 1 |
Output voltage at 24 V | compatible with EN 61131-2 inputs type 1, 2 |
Short-circuit protection | yes |
Overload protection | no |
Max. capacitive load CL_max [nF] | 20 |
Detection zone
Enable zone [mm] | 1...15 |
---|---|
Safe switching-off distance s(ar) [mm] | 22 |
Response times
Response time to safety request [ms] | 10 |
---|---|
Response time when approaching the enable zone [ms] | 1 |
Risk time (response time for safety-related faults) [ms] | 30 |
Operating conditions
Applications | class C to EN 60654-1 weatherproof application | |
---|---|---|
Ambient temperature [°C] | -25...70 | |
Note on ambient temperature |
|
|
Ambient temperature [°C] | 10...40 | |
Note on ambient temperature |
|
|
Rate of temperature change [K/min] | 0.5 | |
Max. relative air humidity [%] | briefly: 5...95 %; permanent: 5...70 % | |
Air pressure [kPa] | 80...106 | |
Max. height above sea level [m] | 2000 | |
Ionising radiation | not permissible | |
Salt spray | no | |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||||||||||
Vibration resistance |
|
Safety classification
Complies with the requirements |
|
|||
---|---|---|---|---|
Mission time TM [h] | ≤ 175200 | |||
Mission time TM (additional indication) |
|
|||
PFH [1/h] | 1,0E-07 |
Mechanical data
Weight [g] | 193.5 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 70 |
Thread designation | M30 x 1.5 |
Materials | stainless steel (316Ti/1.4571); PBT |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|