- Products
- E20329
Fiber optic through beam sensor
E20329
FE-30-P-A-R6/1M
Fiber optic through beam sensor
E20329
FE-30-P-A-R6/1M
Article no longer available - archive entry
Alternative articles: E20581 Product comparison: E20329 / E20581 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle | Through-beam sensor |
---|
Monitoring range
Range with fiber optic amplifier type | OIF |
---|
Range of fiber optics [mm] | 300 |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|
Mechanical data
Version of sensing head | angled |
---|---|
Total length [mm] | 1000 |
Min. bending radius [mm] | 30 |
Material | Adapter: PA |
Fiber material | glass |
Fiber head material | aluminum |
Fiber sheath material | PVC |
Remarks
Pack quantity | 1 pcs. |
---|