- Discover IO-Link
- Device configuration
- moneo | blue
Connect to IO-Link devices wirelessly with moneo | blue
Monitor and configure IO-Link sensors on your iOS or Android device wirelessly over Bluetooth™
Powerful access in the palm of your hand at the machine level!
moneo | blue and the Bluetooth adapter provides:
- Easy replacement and Moneo configuration of your IO-Link device without a laptop or computer
- Access to real-time diagnostic information about your process like peak value, drift, etc.
- Secure communication due to Bluetooth connectivity -- only one mobile device at a time may connect
Core functionality
With the moneo | blue app and Bluetooth plug, EIO330, connected to one port of an ifm IO-Link master, access to parameters, process values and diagnostics from all sensors connected to the IO-Link master is at your fingertips.
Parameter data record and managment | Tool for all IO-Link devices | Overview of all IO-Link devices on the ifm IO-Link master | Dynamic cockpit display |
Easy setup and replacement of IO-Link devices with only one tool. Record and download process data as a .csv file for further analysis offline. | Manufacturer-independent device setup (ifm IO-Link masters are required) | Switch from one device to another easily using your smart phone | Visualize process values and parameters for devices connected devices on the ifm IO-Link master on your smart phone |
Free moneo | blue app provides graphic representation
The highlight of the moneo | blue app, that you can download free of charge for Apple and Android smart phones, is the intuitive graphic representation of all IO-Link devices connected to the ifm IO-Link master. This makes device configuration simple and fast.