- Discover IO-Link
- Select products
IO-Link masters | Select products
The 3D models below compare ifm’s offering for IO-Link masters. Answers to the following questions can lead you in the right direction.
- Will you collect sensor data for use by higher level software?
Choose the DataLine or CabinetLine masters with IIoT ports. - Will you operate outputs with current draw greater than 300 mA each?
Choose the PerformanceLine masters. - Will you mount the master in an enclosure instead of field-mount?
Choose the CabinetLine masters. - Will you use Modbus TCP or EtherCAT fieldbus?
Choose the DataLine or CabinetLine masters.
PerformanceLine AL14xx |
DataLine AL13xx |
CabinetLine AL19xx |
|
---|---|---|---|
Daisy chain | Power Fieldbus |
Fieldbus | Fieldbus |
Power | M12 L-code 16 A (US) 16 A (UA) |
M12 A-code 3.9 A (US) |
Combicon terminals 3.9 A (US) |
Fieldbus | EtherNet/IP PROFINET |
EtherNet/IP PROFINET EtherCAT Modbus TCP |
EtherNet/IP PROFINET EtherCAT Modbu TCP |
IIoT port | - | HTTP(S) JSON MQTT |
HTTP(S) JSON MQTT |
Output power | 2 A | 300 mA | 300 mA |
B ports available | yes | no | no |
Protection rating | IP67 (orange) IP69K (grey) |
IP67 (orange) IP69K (grey) |
IP20 |
The PerformanceLine masters (AL14xx) feature an L-coded M12 connection that enables the convenient daisy chaining of supply voltage, accommodating up to 16 amps. Additionally, this series provides configurable B ports designed to support outputs with ratings of up to 2A.
DataLine masters (AL13xx) feature an economical M12 female connector for master power supply. This series also includes an extra IoT port for direct data transmission to a high-level software system, eliminating the PLC requirement and effectively separating machine control from IT networks.
The ifm electronic IO-Link Master CabinetLine - AL1900, featuring a PROFINET interface, ensures secure sensor data transmission at 10/100 Mbit/s, effectively segregating automation and IT networks. Using the provided COMBICON connector, you can connect up to 8 IO-Link sensors to the IO-Link Master. Simple DIN-rail mounting in your control cabinet further streamlines the process.
Read customer use cases for IO-Link-enabled ifm products or lean more about configring Moneo software for easy-to-use visual dashboards.