- 3D Smart Sensor - Mobile
- Applications
O3M 3D Smart Sensor - Application
Obstacle detection
The 3D Smart Sensor detects the position and movement of objects in its field of view. This data is then output to the controller.
Height and Distance Monitoring
By monitoring a pre-defined area, the 3D sensor can either provide an end position message or a contour image of the nose wheel to the machine control system.
Line Guidance in Agriculture
With more than 1,000 individual measurements the robust 3D sensor detects the mowing edge, thus ensuring precise and constant guidance for an efficient harvest process.