• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. Asset health management
  2. moneo IIoT software

IIoT software: Transform data into information

moneo IIoT Core bundles all essential functions of our IIoT platform. It enables seamless parameterization, data collection, visualization, and monitoring. This supports improved machine availability, process quality, and energy efficiency.

Set up predictive maintenance and condition-based monitoring in minutes to prevent unplanned downtime. moneo IIoT Core empowers your company with the data-driven decision-making tools needed for success.

moneo provides recommendations for action

moneo informs you in case of process deviations and alerts you in good time. This allows you to improve machine availability, ensure your process quality and optimize energy consumption. 

95 % of our projects achieve an ROI within less than six months.  Demo tour ➜

Real-time monitoring (RTM) dashboard in moneo

Empower your maintenance team

Make complex machine data simple, accessible, and useful for every technician.

ifm moneo complements your existing SCADA systems by seamlessly transferring all sensor and vibration data to higher-level systems using north bound connectors—while adding powerful middleware functionality. It includes specialized tools developed to simplify condition monitoring and vibration analysis for maintenance teams, transforming complex raw data into actionable insights. The result: complex technology made accessible for everyday technicians.

With moneo’s intuitive, no-code environment, your team can:

  • Create dashboards
  • Manage devices
  • Analyze machine health
         • all without needing support from SCADA experts or IT.

Maintenance personnel gain full ownership of the system, using built-in, automated, high-level vibration analysis tools to quickly identify issues and determine how to fix them—no programming knowledge required. 

Read more about ifm's AI tools

Get started with moneo

The essential basic functions of the moneo IIoT Core

IIoT software part numbers

Software

moneo IIoT Core

 

Info points

 

 

Software add-on

moneo Insights

Article number:
QCM100
$1,800
per year
500 info points
or moneo credits
  • Cloud software as a Service (SaaS)
  • Custom dashboards and process visualization
  • Multiple years of historical trending
  • Actionable insights with alerts and notifications
  • Secure user logins
  • Central IIoT functions for cloud
  • Parameterization, data acquisition, visualization and monitoring
  • Plug-and-work insight into machine states and process parameters
➜ Start now with moneo
 
Article number:
QCM001
$360 
per year
100 additional info points
  • Each process value transmitted by a sensor to the edgeGateway generates one info point.
  • For example, the 3-axis VVB306 vibration sensor can transmit up to 13 info points.
  • Simple machines typically require an average of 2 of these vibration sensors.
  • So, 2 VVB306 sensors on one machine would require 26 info points (or fewer).
  • QCM100 moneo subscription supports up to 500 info points.
  • This allows for monitoring of about 20 machines with one moneo subscription.
  • For additional capacity, the QCM001 subscription upgrade adds an extra 100 info points, enabling support for sensors with more process value outputs or additional gateways.
 
Article number:
QCM500
$600
per year
1 add-on for access
to all Insights features

Industrial AI Assistant:

  • AI-based anomaly detection and remaining life predictions
  • SmartLimitWatcher: Monitor complex, dynamic industrial processes and automatically detect anomalies based on sensor data.
  • PatternMonitor: Monitor individual critical process values, identify structural changes, and  sends automatically generated alarms.
  • LifetimeEstimator: Predict the remaining service life of components subject to cyclical wear based on current usage behavior, operating, sensor and maintenance data.
➜ Start now with moneo Insights

 

Industrial AI Assistant modules

The Industrial AI Assistant (moneo Insights) is available as an additional feature. This AI-driven system provides advanced insights into machines and processes through automated, data-driven analysis. With patented cross-industry and cross-asset monitoring, it enables intelligent anomaly detection and predictive analytics, offering reliable daily support through an intuitive interface.