- PM flush mount pressure transmitters
- Setup and support
- Device configuration
Configuring blind pressure transmitters
Many blind pressure transmitters on the market cannot be configured for special application requirements. The PM transmitters have several parameters that can be programmed, including a scalable analog signal.
Parameter setting of the PM can be carried out via the IO-Link interface. More details can be found below on this page or in the operating instructions on the the product datasheet page under the Downloads tab.
You can also visit our installation instructions or FAQs page. Should you need additional support with your pressure transmitter, feel free to contact our service center at 800-441-8246 and speak to one of our Application Engineers.
Configuration with free moneo software
moneo | configure
moneo | configure is a user-friendly software package that enables easy programming and visualization of all ifm IO-Link enabled sensors (V1.0 and V1.1) as well as other manufacturers' IO-Link enabled sensors (V1.1). The software can be downloaded here: moneo | configure.
moneo | blue
moneo | blue is an app that runs on your Apple or Android smart phones and provides access to all parameters, process values and diagnostics from all sensors connected to an IO-Link master. The Bluetooth™ adapter, EIO330, connects to one port of the IO-Link master and the app can be downloaded free of charge from the Apple App Store or from Google play.
Available parameters for PM sensors
Please refer to the operating instructions for more details on these parameters.
| Parameter | Description |
|---|---|
| ASP2 / AEP2 | Analog start / end points
|
| uni | Select standard units of measure. Varies by part number. |
| FOU2* | Response of the output in case of a fault
|
| dAA | Delay for analog signal
|
| dAP | Delay for digital IO-Link signal
|
| tcoF / coF | Teach of zero point offset
|
*FOU2 parameter is only available with the PM15xx series.