Magnetic proximity sensors by overview
Magnetic proximity sensors can detect a magnet through materials such as stainless steel, non-ferrous metal and aluminum, plastic and wood. Depending on the size of the magnet, sensing range up to 100 mm can be obtained.