• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. moneo: IIoT platform
  2. Products
  3. moneo DataScience Toolbox
  4. moneo SmartLimitWatcher

moneo SmartLimitWatcher

moneo SmartLimitWatcher (SLW) is an AI-based software product from the moneo DataScience Toolbox. It is used to dynamically monitor complex machine and production processes in companies.

The underlying technology enables the automatic and early detection of anomalies in critical process variables based on dependent sensor data, values, information and other process parameters. moneo SmartLimitWatcher continuously monitors the target variable with regard to the production quality, efficiency or plant condition (e.g. temperature, flow, vibration or current consumption).

How moneo SmartLimitWatcher works

An algorithm trains a mathematical model based on historical data that continuously compares measured values with predicted target values, thus providing a continuous target/actual comparison. It also calculates dynamic expectation ranges (confidence bands) for the target variable in order to automatically detect and signal deviations.

moneo SmartLimitWatcher is an intelligent AI monitoring tool that is easy to handle and can be operated without data science expertise. It makes data conveniently and automatically accessible, monitoring it autonomously on the basis of “machine learning”.

What moneo SmartLimitWatcher can do

The AI software is custom-configurable and allows user-friendly sensitivity adjustment for anomaly detection. Warning and alarm thresholds can be customised to allow you to respond quickly to deviations in your production process. You can choose from “inactive”, “low”, “medium”, “high” and “custom”.

The moneo SmartLimitWatcher software solution can be used both for monitoring comparable machine components and for the detailed monitoring of individual components using multiple parameters for condition monitoring.

moneo SmartLimitWatcher will convince you

Simple
No data science expertise required. Pragmatic solution with simple 5-step wizard for production and maintenance managers.
Convenient
Automated data preparation, model training and quality control. No complex data preprocessing required.
Smart
Automated selection of the best-fit AI model including verification of monitoring accuracy.
Reliable
Time-based and condition-based monitoring. Continuous background monitoring using dynamic expectation ranges for the target variable.
Customisable
Adjustable anomaly detection sensitivity. Customisable warnings and alarms.

5 steps to intelligent process monitoring:
5-step wizard

moneo SmartLimitWatcher offers a setup wizard that makes the software easy to use. In just five steps, the intelligent monitoring tool can be activated without expert assistance.

Walkthrough: moneo SmartLimitWatcher

 

Applications for moneo SmartLimitWatcher

The SmartLimitWatcher’s AI can be used in different ways for process monitoring within the context of condition monitoring: to monitor comparable machine components or to monitor individual add-on parts or parameters.

  • Horizontal application: monitoring based on comparable machine components

Requirement:
The connected machine components are integrated in a process or in the same plant and a physical dependency exists. The advantage is that only a few sensors or parameters are needed to detect anomalies.

  • Vertical application: detailed monitoring of a single component using several parameters

Requirement:
In order to detect deviations, a sufficient number of parameters of the component to be monitored must be recorded.This generalist approach is very well suited to a wide range of monitoring problems.

Get advice from our experts

Together we will make your project successful.

Convinced? Just get in touch. We will accompany you on your way. To meet your requirements, our ifm system sales team will support you right from the start - ranging from strategic consulting to the development of individual software and hardware solutions and the corresponding implementation and further services.